VARIOSUB Firewire
The firewire connection system connects peripherals for industrial PCs when high data transmission rates in real time are required. The connector is compatible to IEEE 1294 at a transmission rate of 400 Mbps. Female inserts for PCB-mount, female-to-female and female-to-flat ribbon cable are designed to be device- or panel-mounted. Preassembled patch cables are also available.
Please select:
Panel Mounting Frame
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Panel mounting frame | VS-A-F-IP67 P/N 1653744 |
Datasheet |

Female/Female Insert
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Female/Female insert | VS-06-BU-BU-F/IP67 P/N 1654329 |
Datasheet |

Female Insert with flat-ribbon cable
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Female/Ribbon cable terminal | VS-06-BU-F-F/IP67 P/N 1654332 |
Datasheet |

Patch Cable
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Patch Cable .5m IP67 to IP20 | VS-06-2x2x26C7/7-67/20/0.5 P/N 1654044 |
|
| Patch Cable .5m IP20 to IP20 | VS-06-2x2x26C7/7-20/20/0.5 P/N 1654099 |
||
| Patch Cable .5m IP20 to Stand | VS-06-2x2x26C7/7-20/Sd/0.5 P/N 1654196 |
||
| Patch Cable 1m IP67 to IP20 | VS-06-2x2x26C7/7-67/20/1.0 P/N 1654057 |
||
| Patch Cable 1m IP20 to IP20 | VS-06-2x2x26C7/7-20/20/1.0 P/N 1654109 |
||
| Patch Cable 1m IP20 to Stand | VS-06-2x2x26C7/7-20/Sd/1.0 P/N 1654206 |
||
| Patch Cable 2m IP67 to IP67 | VS-06-2x2x26C7/7-67/67/2.0 P/N 1654015 |
Datasheet | |
| Patch Cable 2m IP67 to IP20 | VS-06-2x2x26C7/7-67/20/2.0 P/N 1654060 |
||
| Patch Cable 2m IP20 to IP20 | VS-06-2x2x26C7/7-20/20/2.0 P/N 1654112 |
||
| Patch Cable 2m IP20 to Stand | VS-06-2x2x26C7/7-20/Sd/2.0 P/N 1653977 |
||
| Patch Cable 5m IP67 to IP67 | VS-06-2x2x26C7/7-67/67/5.0 P/N 1654028 |
Datasheet | |
| Patch Cable 5m IP67 to IP20 | VS-06-2x2x26C7/7-67/20/5.0 P/N 1654073 |
||
| Patch Cable 5m IP20 to IP20 | VS-06-2x2x26C7/7-20/20/5.0 P/N 1654125 |
||
| Patch Cable 5m IP20 to Stand | VS-06-2x2x26C7/7-20/Sd/5.0 P/N 1653980 |






