VARIOSUB RJ45
VARIOSUB RJ45 Industrial Ethernet connectors from Phoenix Contact are designed for Gigabit Ethernet transmission in accordance with Category 5e. Modular female inserts are available for direct connection to PCB, discrete wire (IDC) termination, and socket-to-socket for two-way plugability. The VARIOSUB connector is compatible with standard RJ45 plugs, allowing quick connection via commercial patch cables. The plug connector is completely shielded to reliably transmit data in environments where EMI is present.
Please select:
Sleeve Housing
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Plastic sleeve housing with push-pull locking on the panel mounting frame |
VS-08-T-RJ45/IP 20 P/N 1688638 |
Datasheet |
| Plastic sleeve housing with push-pull locking on the panel mounting frame, inverted version |
VS-08-T-G-RJ45/IP 20 P/N 1652295 |
Datasheet | |
| Plastic sleeve housing, for cable iameters of 5.0-6.5 mm, with push-pull locking on the panel mounting base, for male inserts: |
VS-08-T-RJ45/IP67 P/N 1688696 |
Datasheet | |
| Plastic sleeve housing, for cable diameters of 5.0-8.5mm, with push-pull locking on the panel mounting frame, for male inserts VS-08-ST-H11-RJ45 and VS-08-ST-H21-RJ45 |
VS-08-T-H-RJ45/IP67 P/N 1652732 |
Datasheet | |
| Plastic sleeve housing, for cable diameters of 5.0-8.5mm, with push-pull locking on the panel mounting frame, for male inserts VS-08-ST-H11-RJ45 and VS-08-ST-H21-RJ45 |
VS-08-T-H-S-RJ45/IP67 P/N 1652855 |
Datasheet |

Male insert
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
CAT5 RJ45 male insert, 8-pos, with IDC connection method, for litz wires, with strain relief, for sleeve housing VS-08-T-RJ45/IP67 |
VS-08-ST-RJ45 P/N 1688573 |
Datasheet |
| CAT5 RJ45 male insert, 8-pos., with IDC connection method, for litz wires, with strain relief, for sleeve housing VS-08-T-H-RJ45/IP67 and VS-08-T-H-S-RJ45/IP67 |
VS-08-ST-H11-RJ45 P/N 1652716 |
Datasheet | |
| CAT6 RJ45 male insert, 8-pos., with IDC connection method, for litz wires and solid conductors, with strain relief, for sleeve housing VS-08-T-H-RJ45/IP67 and VS-08-T-H-S-RJ45/IP67 |
VS-08-ST-H21-RJ45 P/N 1652729 |
Datasheet |

Panel mounting frame
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Panel mounting frame, with round panel cutout, with thread and union nut, one-part |
VS-08-A-RJ45/MOD-1-R-IP67 P/N 1689844 |
Datasheet |
| Panel mounting frame, with round panel cutout, with thread and union nut, one-part |
VS-08-A-S-RJ45/MOD-1-R-IP67 P/N 1654772 |
Datasheet | |
| Panel mounting frame, with square panel cutout, without fixing screws, one-part |
VS-08-A-RJ45/MOD-1-IP67 P/N 1689080 |
Datasheet | |
| Panel mounting frame, with square panel cutout, without fixing screws, one-part |
VS-08-A-S-RJ45/MOD-1-IP67 P/N 1652868 |
Datasheet | |
| Panel mounting frame, with round panel cutout, without fixing screws, one-part |
VS-A-F-IP67 P/N 1653744 |
Datasheet | |
| Panel mounting frame, without fixing screws | VS-08-A-RJ45/LP-8-IP 20 P/N 1688683 |
Datasheet | |
| Panel mounting frame, with round panel cutout, without fixing screws, one-part |
VS-A-S-F-IP67 P/N 1654581 |
Datasheet | |
| Panel mounting frame, without fixing screws | VS-08-A-RJ45/LP-1-IP 20 P/N 1688641 |
Datasheet | |
| Panel mounting frame, without fixing screws | VS-08-A-RJ45/LP-6-IP 20 P/N 1688670 |
Datasheet | |
| Panel mounting frame, without fixing screws | VS-08-A-RJ45/LP-2-IP 20 P/N 1688654 |
Datasheet | |
| Panel mounting frame, without fixing screws | VS-08-A-RJ45/LP-4 IP 20 P/N 1688667 |
Datasheet | |
| VARIOSUB RJ45 panel mounting frame, | VS-08-A-RJ45/MOD-1-IP 20 P/N 1689433 |
Datasheet |

Female CAT5 insert
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
CAT5 female insert FJ 45, 8-pos. | VS-08-BU-RJ45-5-F/BU P/N 1652952 |
Datasheet |
| CAT5 female insert FJ 45, 8-pos. | VS-08-BU-RJ45/BU P/N 1689064 |
Datasheet | |
| CAT5 female insert FJ 45, 8-pos. | VS-08-BU-RJ45/KA/LSA P/N 1689459 |
Datasheet | |
| CAT5 female insert FJ 45, 8-pos. | VS-08-BU-RJ45/LP-1 P/N 1688586 |
Datasheet | |
| RJ45 female insert, 8-pos., Keystone | VS-08-BU-RJ45/KA P/N 1689077 |
Datasheet | |
| RJ45 female insert, 8-pos., Keystone | VS-08-BU-RJ45/KA/LSA P/N 1689459 |
Datasheet | |
| RJ45 female insert, 8-pos., Keystone | VS-08-BU-RJ45/BU P/N 1689064 |
Datasheet |

Female CAT6 insert
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
CAT6 female insert RJ45, 8-pos. | VS-08-BU-RJ45-6-F/PK P/N 1652949 |
Datasheet |
| CAT6 female insert RJ45, 8-pos. | VS-08-BU-RJ45-6/KA/LSA P/N 1653168 |
Datasheet | |
| CAT6 female insert RJ45, 8-pos. | VS-08-BU-RJ45-6/LV-1 P/N 1653090 |
Datasheet | |
| CAT6 female insert RJ45, 8-pos. | VS-08-BU-RJ45-6/LH-1 P/N 1653087 |
Datasheet |

Female CAT5 insert
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
RJ45 female insert, 8-pos., for PCB mounting CAT5 | VS-08-BU-RJ45/LP-1 P/N 1688586 |
Datasheet |
| RJ45 female insert, 8-pos., for PCB mounting CAT5 | VS-08-BU-RJ45/LP-2 P/N 1688599 |
Datasheet | |
| RJ45 female insert, 8-pos., for PCB mounting CAT5 | VS-08-BU-RJ45/LP-4 P/N 1688609 |
Datasheet | |
| RJ45 female insert, 8-pos., for PCB mounting CAT5 | VS-08-BU-RJ45/LP-6 P/N 1688612 |
Datasheet | |
| RJ45 female insert, 8-pos., for PCB mounting CAT5 | VS-08-BU-RJ45/LP-8 P/N 1688625 |
Datasheet |








