DSUB Connectors
Phoenix Contact's line of VARIOSUB D-SUB plug connectors is specifically designed for harsh industrial environments by meeting the requirements for IP 67 protection. VARIOSUB D-SUB plug connectors are made of a polyamide housing, mounting frame and D-sub contact inserts. Inserts are available in standard 9-, 15- and 25-pin positions, as well as high-density 15-, 26- and 44-positions. Male and female contact inserts can be connected in several ways: solder directly to printed circuit board, screw terminals, crimp contacts or flat ribbon cable. In addition, EMC shielding can be integrated into the housing for protection against interference. No tools are needed to operate this connector's plug- and-play feature.
Please select:
Sleeves
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Plastic sleeve housing, with Push-Pull locking for panel mounting base, with 2 inclined lamellar screw connections, with 2 screws for fastening the contact inserts | VS-09-T-2M16 P/N 1688353 |
Datasheet |
| Plastic sleeve housing, with Push-Pull locking for panel mounting base, with 2 inclined lamellar screw connections, with 2 screws for fastening the contact inserts | VS-15-T-2PG11 P/N 1688052 |
Datasheet | |
| Plastic sleeve housing, with Push-Pull locking for panel mounting base, with 2 inclined lamellar screw connections, with 2 screws for fastening the contact inserts | VS-25-T-2M20 P/N 1689792 |
Datasheet |

Contact Inserts
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Contact inserts, with PCB and MPT 0,5 screw connections | VS-09-ST-DSUB/9-MPT-0,5 P/N 1688379 |
Datasheet |
| Contact inserts, with PCB and MPT 0,5 screw connections | VS-09-BU-DSUB/9-MPT-0,5 P/N 1688395 |
Datasheet | |
| Contact inserts, with PCB and MPT 0,5 screw connections | VS-15-ST-DSUB/15-MPT-0,5 P/N 1688078 |
Datasheet | |
| Contact inserts, with PCB and MPT 0,5 screw connections | VS-15-BU-DSUB/15-MPT-0,5 P/N 1688094 |
Datasheet | |
| Contact inserts, with PCB and MPT 0,5 screw connections | VS-25-ST-DSUB/25-MPT-0,5 P/N 1689789 |
Datasheet | |
| Contact inserts, with PCB and MPT 0,5 screw connections | VS-25-BU-DSUB/25-MPT-0,5 P/N 1689776 |
Datasheet | |
| D-SUB 25 combi contact insert, for 3 power contacts, with 10 signal contacts, solder-cup solder connection | VS-25-ST-DSUB-3P-10S P/N 1689996 |
Datasheet | |
| D-SUB 25 combi contact insert, for 3 power contacts, with 10 signal contacts, solder-cup solder connection | VS-25-BU-DSUB-3P-10S P/N 1690008 |
Datasheet |

Contact Inserts Solder Connection
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Contact inserts, with solder connection, angled solder pins, thread | VS-09-ST-DSUB-ER P/N 1688382 |
Datasheet |
| Contact inserts, with solder connection, straight solder cups, hole | VS-09-ST-DSUB-EG P/N 1688793 |
Datasheet | |
| Contact inserts, with solder connection, straight solder cups, hole | VS-09-BU-DSUB-EG P/N 1688803 |
Datasheet | |
| Contact inserts, with solder connection, angled solder pins, thread | VS-09-BU-DSUB-ER P/N 1688405 |
Datasheet | |
| Contact inserts, with solder connection, straight solder cups, hole | VS-15-ST-DSUB-EG P/N 1688874 |
Datasheet | |
| Contact inserts, with solder connection, straight solder cups, hole | VS-15-BU-DSUB-EG P/N 1688887 |
Datasheet | |
| Contact inserts, with solder connection, angled solder pins, thread | VS-15-ST-DSUB-ER P/N 1688081 |
Datasheet | |
| Contact inserts, with solder connection, angled solder pins, thread | VS-15-BU-DSUB-EG P/N 1688120 |
Datasheet | |
| Contact inserts, with solder connection, straight solder cups, hole | VS-25-ST-DSUB-EG P/N 1689899 |
Datasheet | |
| Contact inserts, with solder connection, straight solder cups, hole | VS-25-BU-DSUB-EG P/N 1689909 |
Datasheet | |
| Contact inserts, with solder connection, angled solder pins, thread | VS-25-ST-DSUB-ER P/N 1689873 |
Datasheet | |
| Contact inserts, with solder connection, angled solder pins, thread | VS-25-BU-DSUB-ER P/N 1689886 |
Datasheet |

Contact Inserts Flat-ribbon cable connetion
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Contact inserts, with flat-ribbon cable connection, holes | VS-09-ST-DSUB-FK P/N 1688816 |
Datasheet |
| Contact inserts, with flat-ribbon cable connection, holes | VS-09-BU-DSUB-FK P/N 1688829 |
Datasheet | |
| Contact inserts, with flat-ribbon cable connection, holes | VS-15-ST-DSUB-FK P/N 1688890 |
Datasheet | |
| Contact inserts, with flat-ribbon cable connection, holes | VS-15-BU-DSUB-FK P/N 1688900 |
Datasheet | |
| Contact inserts, with flat-ribbon cable connection, holes | VS-25-ST-DSUB-FK P/N 1689912 |
Datasheet | |
| Contact inserts, with flat-ribbon cable connection, holes | VS-25-BU-DSUB-FK P/N 1689925 |
Datasheet |

Contact carriers
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Contact carriers, for crimp contacts, with thread | VS-09-ST-DSUB-CD-G P/N 1688832 |
Datasheet |
| Contact carriers, for crimp contacts, with thread | VS-09-BU-DSUB-CD-G P/N 1688845 |
Datasheet | |
| Contact carriers, for crimp contacts, with holes | VS-09-ST-DSUB-CD-G P/N 1688858 |
Datasheet | |
| Contact carriers, for crimp contacts, with holes | VS-09-BU-DSUB-CD-G P/N 1688861 |
Datasheet | |
| Contact carriers, for crimp contacts, with thread | VS-15-ST-DSUB-CD-G P/N 1688913 |
Datasheet | |
| Contact carriers, for crimp contacts, with thread | VS-15-BU-DSUB-CD-G P/N 1688926 |
Datasheet | |
| Contact carriers, for crimp contacts, with holes | VS-15-ST-DSUB-CD-G P/N 1688939 |
Datasheet | |
| Contact carriers, for crimp contacts, with holes | VS-15-BU-DSUB-CD-G P/N 1688942 |
Datasheet | |
| Contact carriers, for crimp contacts, with thread | VS-25-ST-DSUB-CD-G P/N 1689938 |
Datasheet | |
| Contact carriers, for crimp contacts, with thread | VS-25-BU-DSUB-CD-G P/N 1689941 |
Datasheet | |
| Contact carriers, for crimp contacts, with holes | VS-25-ST-DSUB-CD-G P/N 1689789 |
Datasheet | |
| Contact carriers, for crimp contacts, with holes | VS-25-BU-DSUB-CD-G P/N 1689776 |
Datasheet |

Contact carriers multi-pos
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
D-SUB 9 contact carriers, for power contacts, 2-pos. | VS-09-ST-DSUB-2P P/N 1688418 |
Datasheet |
| D-SUB 9 contact carriers, for power contacts, 2-pos. | VS-09-BU-DSUB-2P P/N 1688421 |
Datasheet | |
| D-SUB 15 contact carriers, for power contacts, 3-pos. | VS-15-ST-DSUB-3P P/N 1688201 |
Datasheet | |
| D-SUB 15 contact carriers, for power contacts, 3-pos. | VS-15-ST-DSUB-3P P/N 1688214 |
Datasheet |

Male Contact
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Power male contact, with solder-cup solder connection | VS-ST-LK-3,6/22,4/2,6 P/N 1688243 |
Datasheet |
| Power male contact, with solder cup connection | VS-ST-LK-3,6/22,4/4,6 P/N 1688269 |
Datasheet |

Female Contact
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Power female contact, with solder cup connection | VS-BU-LK-3,6/22,8/2,6 P/N 1688256 |
Datasheet |
| Power female contact, with solder cup connection | VS-BU-LK-3,6/22,8/4,6 P/N 1688272 |
Datasheet |

Panel mounting base
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Plastic panel mounting base, with radially-acting profile gasket mounted, with enclosed self -adhesive flat gasket. (Without mounting screws on the device side) | VS-09-A P/N 1688366 |
Datasheet |
| Plastic panel mounting base, with radially-acting profile gasket mounted, with enclosed self -adhesive flat gasket. (Without mounting screws on the device side) | VS-15-A P/N 1688036 |
Datasheet | |
| Plastic panel mounting base, with radially-acting profile gasket mounted, with enclosed self -adhesive flat gasket. (Without mounting screws on the device side) | VS-25-A P/N 1689750 |
Datasheet |

Caps and Cap Nuts
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
M16 cap nut, with seal for conductor diameters from 3-7mm | VS-M16(3-6) P/N 1688450 |
Datasheet |
| M16 cap nut with seal, for conductor diameters from 5-9 mm | VS-M169(5-9) P/N 1688447 |
Datasheet | |
| PG11cap nut, with seal, for conductor diameters from 3-7mm | VS-PG 11 (3-7) P/N 1688117 |
Datasheet | |
| PG11 cap nut, with seal, for conductor diameters from 5-9mm | VS-PG 11 (5-10) P/N 1688104 |
Datasheet | |
| M20 cap nut, with seal, for conductor diameters from 5-12 mm | VS-M20(5-13) P/N 1652127 |
Datasheet | |
| Cover cap, for unoccupied screw connections | Q-PROT 9/11 P/N 1670235 |
Datasheet | |
| Coding profile, made of red plastic, mounted in the panel mounting base and sleeve housing ( 4 profiles for each plug connector) |
CP-HCC 4 P/N 1600027 |
Datasheet |

Marking Labels
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Marking labels, for snapping in | ZBN 18: UNBEDRUCKT P/N 2809128 |
Datasheet |

EMC Shrouds
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
EMC shroud, for contacting a D-SUB contact insert on the mounting side with the outer wall of the housing |
VS-09-A-EMV-S P/N 1688463 |
Datasheet |
| EMC shroud, for contacting a D-SUB contact insert on the mounting side with the outer wall of the housing |
VS-15-A-EMV-S P/N 1688049 |
Datasheet | |
| EMC shroud, for contacting a D-SUB contact insert on the mounting side with the outer wall of the housing |
VS-25-A-EMV-S P/N 1689763 |
Datasheet |














