M12 Ethernet
M12 Ethernet is an alternative to VARIOSUB-RJ45/IP67 Ethernet and has a connector footprint that is internationally recognized. M12 Ethernet is suited for industrial environments and protects against dirt, water, vibration/shock and temperature extremes. Flexible design options include overmolded cordsets, field wireable and panel feed-through connectors.
The combined offering of M12 Ethernet and VARIOSUB-RJ45/IP67 Ethernet sets Phoenix Contact apart from the competition. Phoenix Contact is one of the few that provides both an M12 and RJ45 option.
Please select:
Single Ended
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Preassembled M12 cable, single ended, male, 4 position, 2m | SAC-4P-M12MSD/2.0-931 P/N 1524006 |
Datasheet |
| Preassembled M12 cable, single ended, male, 4 position, 5m | SAC-4P-M12MSD/5.0-931 P/N 1524019 |
Datasheet | |
| Preassembled M12 cable, single ended, male, 4 position, 10m | SAC-4P-M12MSD/10.0-931 P/N 1524022 |
Datasheet | |
| Preassembled M12 cable, single ended, male, 4 position, 15m | SAC-4P-M12MSD/15.0-931 P/N 1524035 |
Datasheet |

Double Ended
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Preassembled M12 cable, double ended, male to male, 4 position, 0.3m | SAC-4P-M12MSD/0.3-931/M12MSD P/N 1523065 |
Datasheet |
| Preassembled M12 cable, double ended, male to male, 4 position, 0.5m | SAC-4P-M12MSD/0.5-931/M12MSD P/N 1523078 |
Datasheet | |
| Preassembled M12 cable, double ended, male to male, 4 position, 1m | SAC-4P-M12MSD/1.0-931/M12MSD P/N 1523081 |
Datasheet | |
| Preassembled M12 cable, double ended, male to male, 4 position, 2m | SAC-4P-M12MSD/2.0-931/M12MSD P/N 1521533 |
Datasheet | |
| Preassembled M12 cable, double ended, male to male, 4 position, 5m | SAC-4P-M12MSD/5.0-931/M12MSD P/N 1524051 |
Datasheet | |
| Preassembled M12 cable, double ended, male to male, 4 position, 10m | SAC-4P-M12MSD/10.0-931/M12MSD P/N 1524064 |
Datasheet | |
| Preassembled M12 cable, double ended, male to male, 4 position, 15m | SAC-4P-M12MSD/15.0-931/M12MSD P/N 1524077 |
Datasheet |

Field Wireable - Screw Connection
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Field wireable, M12 screw connection, straight, Pg 7 | SACC-M12MSD-4CON-PG 7-SH P/N 1521258 |
Datasheet |
| Field wireable, M12 screw connection, straight, Pg 9 | SACC-M12MSD-4CON-PG 9-SH P/N 1521261 |
Datasheet |

TPE litz wire
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Panel feed-through, M12 Ethernet, 0.5m | SACC-E-M12FSD-4CON-M16/0.5 P/N 1521274 |
Datasheet |

Panel Feed - Throughs
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Panel feed-through, M12 Ethernet, 0.5m | SACCEC-M12FSD-4CON-M16/0.5-931 P/N 1528484 |
Datasheet |
| Panel feed-through, M12 Ethernet, 1m | SACCEC-M12FSD-4CON-M16/1.0-931 P/N 1528497 |
Datasheet | |
| Panel feed-through, M12 Ethernet, 2m | SACCEC-M12FSD-4CON-M16/2.0-931 P/N 1528507 |
Datasheet | |
| Panel feed-through, M12 Ethernet, 5m | SACCEC-M12FSD-4CON-M16/5.0-931 P/N 1528549 |
Datasheet |







