Industrial Connectors PLUSCON


PLUSCON Field Select allows you to search systematically and fast for articles from the extensive SAC range. Enter electrical values and further product characteristics to be guided selectively to "your" article.

Circular Connectors
- M5, M8, M12 and 7/8-inch for sensor/actuator connections
- M16, M17, M23 and M27 transmission of analog and digital signals
- M40 and M58 power up to 150A at 630V per contact
- IP65/67/68

Molded Cables, Connectors, and Sensor Boxes
- Molded cordsets for M5, M8, M12, ½-inch, 7/8-inch threaded sensors & actuators
- Distribution Boxes for M5, M8, M12 threaded sensors & actuators and also QUICKCON
- Food & Beverage application specific products
- Foundation Fieldbus
- IP65/67/69K

Industrial Data Connectors
- Industrial Ethernet with M12 or RJ45 connectors
- USB 2.0, Firewire, Fiber Optic, (SC RJ), and D-sub connection systems
- Fieldbus connectors for Profibus, Interbus, Device Net, CanOpen and Profinet
- IP20 and IP67

Industrial Device Connectors
- Plastic, Metal, EMC housing types
- From 2 to 65 positions
- Wire-to-wire or wire-to-PCB connection options
- IP65/67/68/69K

Heavy-Duty Industrial Connectors
- Heavycon, Duplicon, Quickon power distribution connection systems
- From 2 to 216 position
- Screw, spring cage, crimp & IDC wire termination
- IP65/67/68/69K

Programming ports
- Connections for RJ45, USB, DSUB, and power for laptop computer
- Eliminates need to open cabinet door
- Easy access point for PLC software modifications
- Using the port, software modifications can be made without opening the control panel door.
- The protected port eliminates downtime resulting from opening any enclosure and reduces risk from exposure to environmental conditions.


