BLUEMARK

BLUEMARK makes the quick labeling of plastic labels for terminal block, conductor and device marking as easy as a paper printout. Latest UV technology makes BLUEMARK an environment-friendly high-speed printer. It can print 10000 labels per hour. The marking is extremely wipe-resistant and immediately usable.

 

Automatic material feed aids easy and time-saving operation. The intelligent printer also recognizes the direction of the sheets in it and automatically turns the printing by 180° if required.

BLUEMARK is network-capable with Ethernet, but can also be controlled wirelessly using Bluetooth.


Simply connect, insert standardized UniCard sheets into the magazine, and it's ready. The BLUEMARK prints the marking material using the ink-jet method. A special ink is used for this that hardens under UV light without any emissions. This means that no solvent vapors are emitted into the environment.

The UV light required for the hardening process of the special ink is generated using a UV light unit specially developed by Phoenix Contact. It functions without generating any heat for the most part, and the marking material used therefore does not change or deform under any circumstance. Incompletely printed marking material can thus be inserted into the printer and printed multiple times. This helps in saving costs since incompletely used marking sheets can be used again at a later date.

In order to get better acquainted with the UV technology, a short film has been provided to you for detailed explanation.


Electronic Manual


The electronic manual decribes how easy it is to set up and and maintain the BLUEMARK X1. We recommend using Internet Explorer with a resolution of at least 1280x1024 pixels when executing the electronic manual.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00