RT Ring Lug Terminals – bolt connection terminals

The rugged bolt connection terminal blocks from Phoenix Contact have been developed for wiring the ring cable lugs comfortably. An important characteristic is the integrated screw locking with a spring lock washer. This prevents it from becoming loose on its own and thus rules out the need for maintaining the connection.


The cap nuts of this series are held securely in the hinged folding wings. All ring cable lugs in accordance with DIN46234, DIN46235 or DIN46237 can be connected. A special characteristic of the bolt connection is the multi-conductor connection, which is often necessary.

Up to four cable lugs can be positioned on one bolt depending on the design. All types of conductors of up to 240 mm² can be thus wired securely and with long-term stability.




Material properties

All metal parts of the bolt connection terminal blocks are made of corrosion-free materials. The current-carrying metals consist of high-grade copper alloys.

Due to their good electrical conductivity, they ensure a low temperature rise. The surface is protected by a lead-free, galvanic nickel or tin plating.



The insulating housings of the bolt connection terminal blocks are made of recyclable polyamide 6.6.

This elastic plastic with high impact strength is halogen-free and UV-resistant. Further characteristics are the good tropical and termite resistance, high chemical resistance and the excellent aging characteristics.

Polyamide 6.6 can be used with operating temperatures up to 130°C and is certified for the inflammability class V0 in accordance with UL 94.




Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00