PSR-TRISAFE

The PSR-TRISAFE configurable safety module systematically monitors all safety-related functions in your machines and systems.

Hinweis

Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y

PSR-TRISAFE can be easily and flexibly adapted to your requirements:

  • Easy configuration using drag & drop. 
  • Flexible - easily extended with safe I/O modules.
  • Safe operation thanks to TÜV-certified hardware and software.


PSR-TRISAFE


20 safe inputs and 4 safe outputs are available over a design width of just 67.5 mm. Additional clock, alarm, and ground switching outputs increase the safety of your monitoring circuits.

The device function of the PSR-TRISAFE can be defined quickly and effectively with a click of the mouse using the SAFECONF software.

PSR-TRISAFE - the configurable safety module
PSR-TRISAFE - the configurable safety module



Safe extension modules


Safe master module with extension module
Safe master module with extension module
PSR-TRISAFE modular devices can be individually extended and adapted at any time. Simply connect the PSR-TRISAFE-M configurable master module to digital extension modules. 8 safe inputs, 4 safe outputs, plus additional clock and alarm outputs will then be available over a design width of just 22.5 mm.



PSR-TRISAFE starter kit


The starter kit provides everything you need for a quick introduction to the hardware and software:
  • PSR-TRISAFE configurable safety module
  • Prewired function table with one switch and one LED module
  • 24 V DC power supply unit
  • USB cable for device configuration
  • SAFECONF configuration software
  • Quick Start Guide poster for easy startup

Rediscover safety and experience PSR-TRISAFE:

  • Easy handling
  • Flexible safety logic
  • Safe, integrated logic testing

 




Comprehensive diagnostic options


Comprehensive diagnostics with fieldbus coupler
Comprehensive diagnostics with fieldbus coupler
The diagnostic LEDs indicate the state of all the inputs and outputs of the safety module. All signal states can be clearly viewed at a glance. In addition, alarm outputs on the module indicate switching states on signaling devices.

The fieldbus couplers enable communication with a higher-level control system for user-friendly remote diagnostics and visualization of the safety functions.

Localize errors in your protective circuits quickly and easily. PSR-TRISAFE minimizes downtimes and thus helps your machine or system to attain maximum productivity.




Easy device configuration

SAFECONF configuration software helps to prevent systematic errors. Benefit from certified function blocks, automatic logic tests, practical wiring checks, and comprehensive simulation.

Free software can be used to easily configure the functions of PSR-TRISAFE modules using drag & drop.

  1. Select and configure the safety function.
  2. Connect the module I/Os to the safety functions.
  3. Check and save the safety functions - and you're done!

The integrated simulation mode as well as the automatic logic testing ensure safety from the outset. The safety module, which is configured with a click of the mouse, also reduces wiring costs and minimizes error sources. New safety equipment can be integrated quickly and safely at any time thanks to the easy configuration.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00