Safety standards

Until now, the EN 954-1 had to be used to prove the fulfilment of the essential health and safety requirements specified in the Machinery Directive in the safety-related parts of control systems.

The standard, which was introduced in 1996, described the state-of-the-art technology at the time and covered the use of electromechanical and pneumatic components. Devices that can be flexibly configured with software were not, however, taken into consideration.

As the successor standards of EN 954-1, the harmonized standards EN ISO 13849-1 and EN IEC 62061 now describe the current state-of-the-art technology and provide guidelines for the design of safety-related control systems.

From categories to probabilities


Unlike the deterministic approach of EN 954-1, EN ISO 13849-1 and EN IEC 62061 are based on a probability approach.

This takes into consideration the probability of the occurrence of errors that lead to a failure of the safety function.

The resulting safety categorization is either a Performance Level (PL) or a Safety Integrity Level (SIL).

Comparison of PL and SIL
Comparison of PL and SIL



Two different standards


Differences in the standards EN ISO 13849-1 and EN IEC 62061
Differences in the standards EN ISO 13849-1 and EN IEC 62061
Why are there two different standards for the supposedly same area of application?



EN ISO 13849-1

EN ISO 13849-1 describes the design of safety-related parts of control systems and is based on EN 954-1.


EN IEC 62061

EN IEC 62061 describes the functional safety aspects of safety-related electrical, electronic and programmable electronic control systems.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00