Fieldline Modular Bluetooth
Fieldline Modular Bluetooth - for wireless fieldbus expansion
The Fieldline installation system from Phoenix Contact can have up to three Fieldline Modular Wireless IO modules distributed in the field added to it via a Bluetooth-based local bus. Installation is done directly in the machine or system; the wiring of the "last meter" to the sensors and actuators is done in the conventional star-shaped manner, for example via our pre-assembled M12 plug connector.
Fieldline Modular Bluetooth - for wireless fieldbus expansion
Installation is done directly in the machine or system; the wiring of the "last meter" to the sensors and actuators is done in the conventional star-shaped manner, for example via our pre-assembled M12 connector.

Properties:
- Communication is established automatically
- Simple operation
- High data security due to the 128-bit encoding, for example
- Automatic adaptation of the transmission capacity to suit the range
- High system density without noticeable loss of performance
- Any interruption in communication is detected, signaled, and the outputs are set to a defined state
- Simple and seamless integration in existing automation solutions
- Can be operated parallel to WLAN 802.11 networks without interference

- Fast data transmission in typ. 10 ms per module
- Short range of 20 to 50 m in industrial halls and more than 100 m outdoors

The wireless system is particularly suitable for use in moving, temporarily installed or inaccessible machine units in all industrial sectors, when time-critical process signals are to be transmitted.


