Wireless MUX
Wireless MUX - for the fast transport of cyclic control signals
With the Wireless MUX components, 16 digital and two analog signals can be transmitted bidirectionally over a distance of up to 400 m without cables. When the supply voltage is switched on, the signals are transmitted automatically and cyclically in less than 10 ms.
The link quality display provides the user with constant information on the quality of the link. If there is gross interference in the link or it is interrupted, the outputs are reset to a defined state.
The link quality display provides the user with constant information on the quality of the link. If there is gross interference in the link or it is interrupted, the outputs are reset to a defined state.

Properties:
- Simple: Connections established and signals transmitted automatically based on fixed pairing; no configuration or settings
- Secure: 128-bit data encryption; invisible to other Bluetooth devices
- Reliable: Not sensitive to the usual narrow-band sources of interference in the industrial area; permanently disturbed channels are removed from the hopping table
- WLAN-friendly: WLAN channels are recognized and not used; the transmission power is automatically reduced to the necessary power.
- Further information about the Omni wireless set ILB BT ADIO MUX-OMNI 8
- Further information about the panel directional wireless set ILB BT ADIO MUX-PANEL


