Detect and evaluate lightning strikes - LM-S lightning monitoring system

You can be informed online of lightning strikes in your system and benefit from the option of adaptive maintenance.

The new LM-S lightning monitoring system detects and analyzes all the important parameters of lightning surge currents. The actual system load can be derived from this.

Based on this information you can determine whether any checks or maintenance are required. This is particularly beneficial for systems in exposed locations, such as wind turbines.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


How does the lightning monitoring system work?

The lightning monitoring system detects surge currents based on the Faraday effect. A polarized light signal is used as the measuring medium.

The magnetic flux density of the surge current influences the plane of polarization of the light signal.

Based on this effect, the evaluation unit analyzes the typical parameters of the lightning characteristic, such as the maximum current strength, polarity, lightning current rate of rise, charge, and energy.

The higher-level management system is able to process and evaluate this information.


Evaluation unit


The evaluation unit is installed in the system's control cabinet.

It permanently analyzes the light signals from the sensors.

An LED chain signals the current status on the device.

The LM-S evaluation unit analyzes the light signals from the sensors.
Zoom: The LM-S evaluation unit analyzes the light signals from the sensors. The LM-S evaluation unit analyzes the light signals from the sensors.



Conversion and communication

The replaceable optoelectronic converter is designed to connect up to three sensors.

You can gain remote access to key system data via the Ethernet interface and the integrated web interface.


Lightning sensor


The sensors are mounted on the lightning current-carrying cables of the system.

They are connected to the optoelectronic converter of the evaluation unit via fiber optics.

In wind-powered systems, each sensor per wing records the lightning surge currents in the discharge.

Data is transmitted via fiber optics - the sensors are connected to the optoelectronic converter
Zoom: Data is transmitted via fiber optics - the sensors are connected to the optoelectronic converter Data is transmitted via fiber optics - the sensors are connected to the optoelectronic converter



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00