News Archive
The new combination arresters - Double safety, simple installation
VALVETRAB compact, the worldwide narrowest type 2 surge arrester of its class, with channels only 12 mm wide, has proven itself to be a true adaptation talent.
DATATRAB DT-UFB-V24/S - The universalist for protecting serial data interfaces
With the DATATRAB DT product range, Phoenix Contact offers surge protection for data interfaces. The DT-UFB-V24/S is a new surge arrester for serial interfaces (RD232/V.24) and rounds off the product range.
TERMITRAB - multi-stage modular terminal block with surge protection and knife disconnection
The new modular terminal blocks with surge protection and integrated knife disconnection are now also available in screw connection technology.
Combination RCD: Simultaneous protection of persons and devices
Complete protection solution for persons and devices in only one housing. The combination RDC unifies leakage current and surge protection.
Lightning current and surge arrester combination with KEMA and UL approval
The FLASHTRAB compact lightning current and surge arrester combination have been granted certification according to KEMA and UL for the American market.
More and more damages due to lightning strikes
The General Association of the Germany Insurance Industry anticipates increased lightning events due to the climate change
PLUGTRAB PT - Solution-oriented surge protection for MCR technology
Surge protection with low space requirement and maximum performance.
Condition monitoring systems for surge protection devices
The option of status monitoring of the surge protection devices goes beyond classical remote signaling through cables.
Surge protection for fast data transmission
Even the new standards for fast data transmission up to 16,000 bps are no problem for surge protection devices from Phoenix Contact.
FLASHTRAB compact PLUS for high current applications
FLT-CP-PLUS provides an excellent arrest capacity with minimum space requirement. Thanks to this performance data, it provides optimum protection to low-voltage high-current systems.
Web-based selection tool for surge protection
TRABTECH Select - Your selection tool for surge protection devices from Phoenix Contact.
PLUGTRAB PT - Solution-oriented surge protection
Very little space required, solution-oriented circuit technology, impedance-neutral plugging in and unplugging, and maximum performance. The requirements of our customers are in the requirement profile for PLUGTRAB PT.
CHECKMASTER - Arrester testing at the highest level
With the CHECKMASTER, you can test surge arresters quickly, safely and easily.
MAINS-PLUGTRAB - Device protection for the control cabinet
The type 3 surge voltage arrester from the PLUGTRAB PT range of products offers a host of other functions in addition to convenient installation.
Fast and secure surfing with DSL and MAINTRAB MNT-TAE
MNT-TAE offers reliable protection against surge voltages and full speed for surfing with high-speed DSL.
C-SAT-BOX - Five in one fell swoop
C-SAT-BOX protects your digital and analog SAT receiver systems and terrestrial antennas reliably against surge voltages.
The new CHECKMASTER
CHECKMASTER, the universal tester for all pluggable surge voltage arresters from Phoenix Contact, is now available in a new design.
Surge protection for Profibus applications
Small, convenient to handle, and designed for transmissions of up to 12 mbps, DATATRAB D-UFB-PB, the new surge protection for Profibus applications is the right choice.
First surge protection worldwide for LAN with CLASS D / CAT.5E approval
Data transmission is fast and safe with DATATRAB D-LAN-CAT.5E. It meets the increased performance requirements according to EN 50173:2002.
STOP-IT - The interface choice for surge protection devices
Do you have an interface, for ETHERNET, ISDN, INTERBUS or PROFIBUS, for example, which you would like to protect against damage caused by surge voltages? We have the fitting surge protection device.
SURGETRAB - Surge protection for measuring sensors
Ideal surge protection directly on the measuring sensor with an innovative connection system.
VALVETRAB compact - Surge protection for everyone
The world's narrowest surge arrester from Phoenix Contact with a width of just 12 mm per channel now protects power supply systems with a nominal voltage of 120 V.
Equipment protection for all sockets
BT-SKT is the equipment protection for all international sockets - regardless of the switch range
Surge protection for worldwide use - VALVETRAB compact
Powerful despite the slim design. VALVETRAB compact provides optimum protection against surge voltages over a width of just 12 mm per channel.
FLASHTRAB compact - Ahead of its time
Surge protection par excellence is awaiting you with the novel pluggable lightning and surge protection combinations from Phoenix Contact.
FLASHTRAB compact - Takes the fright out of lightning
The technical data of FLASHTRAB compact allows it to be used worldwide. But it is not just the technology that is convincing...
Surge protection in the distribution cabinet
Surge protection for data lines in 100 Mbps data networks All-round talent: D-LAN-19"
Surge protection for antenna systems
Antenna systems for high HF capacities with 7/16 connection are easy to connect with the new set
The CHECKMASTER faces the future
The CHECKMASTER offers the new status "Tolerance limit reached, replacement recommended" for all testable arresters.
Protect your photovoltaic plant reliably against surge voltages
The exposed situation of photovoltaic plants subjects them to particular dangers. Safeguard their availability with the PV-SET DC from Phoenix Contact.
MAINTRAB now even more powerful
The adapters of the MAINTRAB family of products have been modified and are now available with improved performance data.
Surge protection - Planning made simple with TRABTECH-select
TRABTECH-select, the planning software for surge protection has been fully integrated in the project planning software CLIP PROJECT.
CHECKMASTER - Update via Internet
The new free update tool for CHECKMASTER makes updates child's play. Download the file, make the connection between the PC and CHECKMASTER, update and test.
VALVETRAB compact - Performance in a tight space
The world's narrowest Class II surge protection from Phoenix Contact. VALVETRAB compact reliably protects your systems and devices over just 12 mm per channel.
CM-PA-FLT/VAL-CP - CHECKMASTER test socket
The universally pluggable FLASHTRAB compact and VALVETRAB compact surge protection devices can now also be tested.
DATATRAB D-UFB-PB
The DATATRAB D-UFB-PB provides professional surge protection in a height of just 35 mm. The protective circuit is accommodated in a 9-pos. D-Sub connector to which the Profibus cable can be directly connected.
VAL-CP-175
VALVETRAB compact now also gives you reliable protection against surge voltages in power supply systems with 120 V...130 V AC nominal voltage. This is guaranteed by a rated surge arrester voltage of 175 V AC.
COMTRAB modular protects against temporary and continuous surge voltages
Protect your telecommunication, data or MCR lines against transients (pulses) and long-term surges with the COMTRAB modular CTM 2x1-180DC...
More News




























