STOP-IT - The selection tool for surge protection and IT

In the table below, you will find surge protection devices for data, telecommunications, MCR and wireless systems (e.g. for ETHERNET, ISDN, TTY (4-20 mA), INTERBUS, PROFIBUS).

  1. The first column is an alphabetical list of interfaces for which we recommend surge protection.

  2. The second column describes the surge protection device to match the interface. Each protection device has a link to the technical data of the product.

  3. A dot in the last column indicates that there is an application drawing.

You can use the key combination STRG + F to find the corresponding interface.

Interface Surge protection Applic.
ADSL PT 2-TELE
DT-TELE-RJ45
MNT-TELE
CTM 1x2-110AC & CTM 10-MAG
Download
ADVANT PT 5-HF-12DC
ARCNET (Plus) C-UFB-5DC/E
DT-LAN-CAT.6+
D-LAN-19"
PT 3-PB-ST & PT 1x2+F-BE
ASI PT 2+1-S-48DC & PT-BE/FM
PT 2-PE/S-24AC-ST & PT-BE/FM
Download
ATM DT-LAN-CAT.6+
D-LAN-19"
Audio PT 2-PE/S-120AC-ST & PT-BE/FM
PT-BE/FM
BITBUS PT 5-HF-12DC
BLN (Building Level Network) PT 3-HF-12DC-ST & PT 1x2+F-BE
PT 1x2-24AC-ST & PT 1x2+F-BE
Download
CAN-Bus PT 3-HF-12DC-ST & PT 1x2-BE
PT 2PE/S-24AC-ST & PT-BE/FM
Download
C-BUS PT 3-HF-12DC-ST & PT 1x2+F-BE
CC-LINK PT 3-HF-12DC-ST & PT 1x2+F-BE
PT 2PE/S-24AC-ST & PT-BE/FM
Cheapernet, Ethernet
(10 Base 2)
C-UFB-5DC/E-LAN
D-LAN-19"
Control-Net C-UFB 5DC/E
Data Highway (Plus), DH+ PT 5-HF-12DC-ST & PT 2x2+F-BE
Datex-P PT 5-HF-12DC-ST & PT 2x2+F-BE
CT 10-18FS+F/PE-24
DeviceNet PT 3-HF-12DC-ST & PT 1x2-BE
PT 1x2-24AC-ST & PT 1x2-BE
Download
DIN Messbus PT 2x2-HF-12DC-ST & PT 2x2+F-BE
DS1 D-DS1-A/RJ45-BB
Dupline PT 1x2-12DC-ST & PT 1x2-BE
Download
EIB (European Instalation Bus) TT-2-PE/S1-24DC
Download
ET 200 PT 3-PB-ST & PT 1x2-BE
PT 5-HF-12DC-ST & PT 2x2-BE
Ethernet, Cheapernet
(10 Base 2)
C-UFB-5DC/E-LAN
Ethernet (incl. PoE) DT-LAN-CAT.6+
Ethernet (10 Base T) DT-LAN-CAT.6+
CBT-2M-RJ45
CTM ISDN & CTM 10-MAG
D-LAN-19"
Ethernet (10 Base 5) CN-UFB-5DC/E-LAN
Ethernet (10G Base T) DT-LAN-CAT.6+
EX(I) PT 2xEX(I)-24DC-ST & PT 2xEX(I)-BE
PT 4-EX(I)-24DC-ST & PT 4-EX(I)-BE
TT-EX(I)-24DC
E1 PT 2-TELE
DT-TELE-RJ45
D-DS1-A/RJ45-BB
PT 2X2-HF-5DC-ST & PT 2X2-BE
Factory Line
(100 Base T)
DT-LAN-CAT.6+
Fast Ethernet
(100 Base T)
DT-LAN-CAT.6+
D-LAN-19"
CBT-2M-RJ45/1
FDDI, CDDI WT-RJ45/FDDI
FIPIO / FIPWAY PT 5-HF-5DC
BXT-M/RS485-TTL
Foundation Fieldbus Ex(i) PT 2XEX(I)-24DC-ST & PT 2xEX(I)-BE
TT-EX(I)-24DC
Download
FSK PT 1x2-5DC-ST & PT 1x2-BE
CTM ISDN & CTM 10-MAG
Funkanlagen (GPS, GSM) CN-UB 280DC
Genius I/O Bus PT 2x2-12DC-ST & PT 2x2+F-BE
CTM ISDN & CTM 10-MAG
CTM 1x2-12DC & CTM 10-MAG
G.703 PT 2-TELE
DT-TELE-RJ45
CTM 1x2-110AC & CTM 10-MAG
Hart PT 2xEX(I)-24DC-ST & PT 2xEX(I)-BE
PT 1x2-24AC-ST & PT 1x2-BE
HDSL PT 2-TELE
DT-TELE-RJ45
CTM 1x2-110AC & CTM 10-MAG
MNT-TAE D
HICOM Telefonanlage
(UP0E, UPN)
CTM 1x2-110AC & CTM 10-MAG
DT-TELE-RJ45
TAE-TRAB FM-NFN...
WT-RJ12-FM...
PT 2-TELE
HomePlug MNT-POWERLINE
Download
HomeWay C-TV/HIFI
DT-LAN-CAT.6+
TAE-TRAB...
IEC-BUS PT 5-HF-5DC
Industrial wireless CN-LAMBDA/4-2.0...
CN-UB-280DC...
INTERBUS Feldmultiplexer PT 3-PB-ST & PT 1x2+F-BE
Download
INTERBUS-Fernbus D-UFB-IB-S-RBI
D-UFB-IB-S-RBO
Download
INTERBUS-INLINE (I/O's) PT 4x1 24AC-ST & PT 4x1-BE
PT 2x2 24AC-ST & PT 2x2-BE
CTM 1x2 24DC & CTM 10-MAG
Download
INTERBUS-INLINE-Fernbus PT 5-HF-5DC-ST & PT 2x2+F-BE
TT-SLKK5-F/110AC
Download
INTERBUS-Loop TT-2-PE/S1-24DC
ISDN Basisanschluss
(SO-Bus)
CBT-ISDN
WT-RJ45-...ISDN
DT-LAN-CAT.6+
CTM ISDN & CTM 10-MAG
Download
ISDN Basisanschluss
(Uk0-Bus)
MNT-TAE D
CTM 1x2-110AC & CTM 10-MAG
PT 2-TELE
Download
ISDN Primärmultiplexanschluss (S2M-Bus) CBT-ISDN
WT-RJ45-...ISDN
DT-LAN-CAT.6+
CTM ISDN & CTM 10-MAG
Download
ISDN Primärmultiplexanschluss (Uk2-Bus)
 
2x PT 2-TELE
DT-TELE-RJ45
2x CTM 1x2-110AC & CTM 10-MAG
Download
Kathodische Korrosionschutz PT 2-F-ST & PT BE/FM
LON (Works) PT 1x2-48DC-ST & PT 1x2-BE
Download
LRE Netzwerke PT 3-PB-ST & PT 1x2+F-BE
PT 2-TELE
CTM 1x2-110AC & CTM 10-MAG
Download
LUXMATE-Bus PT 2x2-HF-24DC-ST & PT 2x2-BE
BXT-M/PLI-24
UBK2-110
Download
M-Bus (Zählerfernauslesung) PT 1x2-24AC-ST & PT 1x2-BE
Melsec Net 2 C-UFB-5DC/E
C-UFB-24DC/E
MODBUS(-PLUS) PT 5-HF-12DC
Modem M1 PT 2x1-12DC-ST & PT2x1-BE
PT 2x1-5DC-ST & PT2x1-BE
C-UB
C-UB/E
Download
MPI Bus PT 3-PB-ST & PT 1x2-BE
novaNet (Bus EY3600) PT 1x2-12DC-ST & PT 1x2-BE
PT 2-F-ST & PT-BE/FM
N1 LAN C-UFB-5DC/E-LAN
PT 2x2-HF-5DC
PT 5-HF-5DC
CTM ISDN & CTM 10-MAG
N2 Bus PT 2x1-5DC-ST & PT 2x1+F-BE
Partyline BXT-M/PLI-24
PCS 1900 CN-LAMBDA/4-2.0...
P-NET PT 5-HF-12DC
POWERLINE / POWERNET MNT-POWERLINE
Download
Procontic CS31 PT 1x2-12DC
PT 3-HF-12DC
Procontic T200 PT 5-HF-12DC
Profibus DP (FMS) PT 3-PB-ST & PT 1x2-BE
PT 5-HF-12DC-ST & PT 2x2-BE
D-UFB-PB
Download
Profibus PA PT 2xEX(I)-24DC-ST & PT 2xEX(I)-BE
TT-EX(I)-24DC
Profinet DT-LAN-CAT.6+
Prozess Bus, Panel Bus
(P-Bus)
PT 5-HF-12DC & PT 2x2+F-BE
PT 2-PE/S-24AC-ST & PT-BE/FM
PSM-EG-RS422... PT 5-HF-12DC-ST & PT 2x2+F-BE
PSM-EG-RS485... PT 5-HF-12DC-ST & PT 2x2+F-BE
RACKBUS PT 5-HF-5DC
RS 422A, V.11, X.27, RS 423A D-UFB-V.11/...
PT 5-HF 12DC-ST & PT 2x2+F-BE
RS 449 PT 5-HF-12DC
CT 10-18FS+F/PE-24
RS 485 DT-UFB-485/BS
PT 5-HF 12DC-ST & PT 2x2+F-BE
Download
RS-232-C / V.24 DT-UFB-V.24/S-9-SB
DT-UFB-V.24/S-SB-SET
PT 3-HF-12DC-ST & PT 1x2+F-BE
SafetyBUS p PT 2x2-HF-12DC-ST & PT 2x2+F-BE
Satelliten-TV C-SAT-BOX
MNT-TV-SAT
C-TV-SAT
Download
SDLC PT 5-HF-12DC-ST & PT 2x2+F-BE
SDSL PT 2-TELE
DT-TELE-RJ45
CTM 1x2-110AC & CTM 10-MAG
SecuriLan-LON-Bus PT 1x2-12DC-ST & PT 1x2-BE
CTM 1x2-12DC & CTM 10-MAG
SHDSL PT 2-TELE
DT-TELE.RJ45
CTM 1x2-110AC & CTM 10-MAG
Download
SIGMALOOP (SIGMASYS) PT 1x2-24AC-ST & PT 1x2-BE
CTM 1x2-24DC & CTM 10-MAG
SIGMANET (SIGMASYS) PT 1x2-24AC-ST & PT 1x2-BE
CTM 1x2-24DC & CTM 10-MAG
SINEC L1 PT 5-HF-5DC-ST & PT 2x2+F-BE
TERMITRAB SLKK5-F/110AC
TERMITRAB TT-SLKK5-S-12DC
Download
SINEC L2 DP
(~Profibus DP)
PT 3-PB-ST & PT 1x2-BE
PT 5-HF-12DC-ST & PT 2x2-BE
D-UFB-PB
Download
SIOX field bus PT 1x2-24AC & PT 1x2-BE
SS97 SINIX PT 5-HF-12 DC-ST & PT 2x2+F-BE
DT-UFB-V24/S-9-SB
STAEFA integral UM-TRAB 485 STAEFA
PT 3-HF-12DC-ST & PT 1x2+F-BE
SUCONET K PT 3-HF-12DC-ST & PT 1x2+F-BE
CTM 1x2-12DC & CTM 10-MAG
T-DSL PT 2-TELE
DT-TELE-RJ45
MNT-TAE D
CTM 1x2-110AC & CTM 10-MAG
Download
Telefon analog TAE-TRAB...
CBT-3M-TAE...
WT-RJ12...FM
DT-TELE-RJ45
CTM 1x2-110AC & CTM 10-MAG
PT 2-TELE
Download
Token Ring DT-LAN-CAT.6+
D-LAN-19"
CBT-2M-RJ45/1
PT 5-HF-5DC-ST & PT 2x2-BE
TTY, 0(4) - 20 mA PT 2X2-24DC-ST & PT 2X2-BE
CTM 1x2-24DC & CTM 10-MAG
TV, Radio MNT-TV SAT...
C-TV/HIFI
C-TV-SAT
C-SAT-BOX
T1 (DS1) D-DS1-A/RJ45-BB
U-BUS PT 4-F-ST & PT 4-BE
Download
VDSL DT-TELE
PT 2-TELE
CTM 2x1-180DC-GS & CTM 10-MAG
VG-AnyLAN DT-LAN-CAT.6+
D-LAN-19"
CBT-2M-RJ45/1
Video-Signal C-UFB-5DC/E
C-UB/E
PT 3-PB-ST & PT 1x2+F-BE
Download
V.35 PT 5-HF-5DC-ST & PT 2x2+F-BE
Download
X.21/X.24 PT 5-HF-12DC-ST & PT 2x2+F-BE
CT 10-18FS+F/PE-24
Download
X.25/X.31 PT 5-HF-12DC-ST & PT 2x2+F-BE




Further information and services related to this article