Signal Converters INTERFACE


Countless demands are placed on INTERFACE technology in the world of automation. Digital, analog, serial, and power signals have to be converted, switched, isolated, conditioned, amplified, connected, and supplied.

The INTERFACE product range offers nearly everything for signal conditioning and for the control system. Here you can find relays, optocouplers, power supply units, PLC system cabling, signal converters for all common bus systems, fiber optic cables and analog signals, signal converters for the Ex area, monitoring modules, etc.


News


Save space with the new 2-wire isolating amplifier and new constant voltage source

Save space with the new 2-wire isolating amplifier and new constant voltage source

The new, narrow 2-wire isolating amplifier, with a width of only 6.2 mm, can be used for a wide range of applications and enables connection to active analog input modules. The new constant voltage source supplies high-precision voltage for potentiometers, for example.

Full duplex mode with just one fiber: new fiber-optic media converters with WDM technology

Full duplex mode with just one fiber: new fiber-optic media converters with WDM technology

The new fiber-optic media converters for industrial Ethernet enable full duplex transmission with just a single glass fiber thanks to WDM technology (Wavelength Division Multiplex).

Award for the 3G router and configurable safety module

Award for the 3G router and configurable safety module

Phoenix Contact was commended by the renowned technical magazine "Control Engineering China" for two innovative products.

New approvals for QUINT DC/DC converters

New approvals for QUINT DC/DC converters

QUINT DC/DC converters with SFB technology open up new areas of application: They can now be used in potentially explosive areas as well as for shipbuilding.

Switch high DC loads without expensive power contactors - with the new PR special relays

Switch high DC loads without expensive power contactors - with the new PR special relays

The PR relay series from Phoenix Contact now also offers relays for switching large DC voltage loads, such as those in the power station and transport industries.

More News



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00