News Archive
Safe coupling relay for process automation
The safety relay has been specially adapted to the requirements for the controllers used in process automation. They can be used to implement applications up to SIL 3 as per IEC 61508.
New fiber optics for greater ranges
The HCS-GI cable can be easily assembled without needing gluing and its new gradient index profile enables a greater transmission range.
Worldwide connection of Ethernet networks with GSM modems
Easy and safe remote machine and system monitoring with TCP/IP-based PRS and EDGE connections.
New fiber optics T coupler for industrial Ethernet systems
The T coupler connects interference-free industrial 300 m Ethernet systems using the easily installable POF/HCS technology. The integrated redundancy and management functions ensure high availability.
Next generation of serial device servers
The device supports all common serial interface standards. An adapted version is available for mechanical engineering applications.
Extended relay range with optimized handling
All industrial and octal relays from Phoenix Contact now have a uniform test button with determined function that is safe against faulty operation.
Two relays with a width of 6.2 mm
The new relay module of the PLC series saves another 50% of space on the DIN rail in comparison with other 6.2 mm relays.
Extra flat power supply unit with 12 or 24 V DC
With only 43 mm constructional depth, the STEP POWER flat power supply units open new areas of application where every millimeter is crucial.
Efficient remote monitoring - worldwide access to industrial PCs in machines and systems
The new USB modem is optimally adapted for communication with industrial PCs. This makes modem configuration simpler and faster.
Operating industrial PCs in a fail-safe manner
Thus, industrial PCs continue to work reliably even in the case of a power supply network failure: with the uninterruptible power supply TRIO USV, which combines the power supply unit and the electronic switchover unit in one housing.
SMS relay for simple monitoring, alarm generation and remote switching via the GSM mobile network
PSI-MODEM-SMS-REL is a compact remote control and signaling system. Six analog or digital inputs and four relay outputs with PDT contacts are monitored and controlled through SMS communication at every location through the GSM mobile network.
Universal analog isolating transducer with a passive signal output
The MACX MCR-UI-UI-UP universal isolation amplifier has over 1600 signal combinations and also offers a suitable output signal for active analog PLC modules
Profibus tuning with intelligent infrastructure
Active infrastructure components improve the performance and the availability of Profibus systems and facilitate their maintenance.
The 12.5 mm wide Ex-i signal isolators meet high safety requirements
MACX Analog Ex is the new standard for intrinsically safe circuits in the field of explosion protection.
What is the difference between a barrier and a isolator?
In the field of explosion protection, intrinsic safety (Ex-i) is an important safety type. In the event of a failure, energy limitation in the circuit in potentially explosive areas plays a decisive role in ensuring protection.
Compact timer relay with only 6.2 mm design width
The new compact timer relays make room in the control cabinet.With a design width of only 6.2 mm, it is possible to save up to 70% more space compared to conventional timer relays.
Simple worldwide programming and diagnostic access to S7 controls
Worldwide programming and diagnostic access to S7 controlsThanks to the no-cost, license-free teleservice software, the dial-up and management of dial-up line connections to SIMATIC® 300/400 controls are simple.
Uninterruptible power supply for distributed measuring and control applications
MINI UPS - saves space:Power supply unit and electronic switching unit in the same housing
VARIOFACE Professional - The best of connections for your field wiring
The new VARIOFACE Professional modules enable space-saving and industrial wiring. Control and process level are reliably connected using encapsulated FLK cables.
Safety relays for all new standards
Being one of the first manufacturers, Phoenix Contact provides a complete range of safety relays that fulfills all new safety standards.
New IP65 wireless module makes the control cabinet redundant
The new RAD-Line IO wireless modules make it possible to transfer two digital and one analog signal reliably over 3 km. The modules are available with 24 V DC and 230 V AC voltage supply units.
Wireless solutions for Ex zone 1
Thanks to the new unidirectional RAD-Line IO solutions from Phoenix Contact, direct wireless transmission from the potentially explosive Zone 1 is now also possible.
QUINT POWER SFB power supply units with 5 to 56 V output voltage
QUINT POWER SFB - Now tap new application fields with output voltages of 12 and 48 VDC
Compact safety relay meets standard requirements up to
PL e (ISO 13849-1) and SIL 3 (IEC 62061)
The new PSR-ESD-30 safety relay meets Category 4 and performance level e requirements in accordance with ISO 13849-1 and SILCL 3 in accordance with IEC 62061. Over a width of just 22.5 mm, it offers two delayed and undelayed enable circuits each.

Secure FO transmission in the EX area
The FO converts of the PSI-MOS product range have passed the EX approval in accordance with ATEX. Therefore, all devices with wavelengths of 660 and 850 nm can be installed in potentially explosive areas of zone 2.
Worldwide network access via modem and Ethernet
With the new analog V.92 Ethernet modem PSI-MODEM/ETH, the remote monitoring and diagnosis of distant network devices in machines and systems is as easy as the private dial-up to the Internet.
Autonomous energy supply for industrial wireless systems
To supply remote wireless systems and sensors with power, PHOENIX CONTACT offers solar and battery systems suitable for industrial applications with the RAD-SOL-SET product range.
New output voltages for TRIO POWER power supply units
TRIO POWER power supply units are now also available with 12 and 48 V DC output voltage. These proven devices will then be able to be used for new applications.
Wireless PROFIBUS cable replacement faster with the new
PSI Bluetooth PROFIBUS-SET
With the new Bluetooth-PROFIBUS-SET, it is no longer required to configure Bluetooth devices and thus enables a faster startup of a safe and wireless PROFIBUS connection.

Input extension for modular safety system
An input extension is available for the reliable modular safety relay system. Extension module can be used to connect up to four safe sensors to the basic device.
New power supply units STEP POWER
To protect the environment and save energy costs, these objectives cannot be ignored even in the control cabinet. The new and energy-effective power supply units STEP POWER are the trend of the day.
Convenient wireless connection of distributed stations
The new wireless modules RAD-ISM-2400-DATA-BD-BUS enable I/O data transmission and wireless serial communication in the "Mesh network". High availability and convenient startup is thus enabled.
TURBO for PROFIBUS installation
The new 90° angled PROFIBUS-D-SUB connectors SUBCON-PLUS-PROFIB/. FC 90 with insulation displacement or IDC connection considerably reduce the time required for mounting and startup.
PSI MODEM LINE - Worldwide access to machines and systems
Easy configuration via WEB-based management and comprehensive safety functions are the characteristics of the new Ethernet modem for remote control of machines and systems.
MACX Analog - The widest range in the narrowest housing
Right from NAMUR isolation amplifiers to repeater power supplies and temperature measuring transducers and up to output isolators and solenoid drivers - everything on just 12.5 mm.
VARIOFACE Professional - The best of connections for your field cabling
Compact terminal modules, rugged and seamlessly pluggable connection to all commonly used control systems along with extensive labeling options are the outstanding features of the next generation PLC system cabling.
Power supply units - Top of every class in technology
From supply for the logic module in the installation distributor to the process control system in highly available systems. The right power supply unit for every application.
CONTACTRON reversing contactor circuit
Safe starting, reversing, protecting and switching off of motors up to 4 kW in a 22.5 mm narrow housing.
New FO converters for networks in XXL
With the new FO converters of the PSI-MOS series, the advantages of optical data transmission can now also be used in the long-distance range up to 45 km.
Industrial GPRS/GSM modem for wireless data acquisition
The worldwide-available mobile telephone network in conjunction with inexpensive internet technology is now available for distributed process data acquisition and remote control with the industrial GPRS/GSM modem by Phoenix Contact.
INTERFACE safety relays - Plug & Play in safety engineering
In addition to the familiar approvals for mechanical and plant engineering, many of the modules are certified in acc. with IEC 61508 / SIL3 for process engineering and in acc. with GL (Germanic Lloyd) for shipbuilding in particular.
PROFIBUS Solutions from Phoenix Contact: From the Control to the Sensor
Phoenix Contact offers a comprehensive PROFIBUS product range, with new innovative solutions for high performance and reliable networks.
Modular fieldbus `hubs` - PSI-REP .
With the new PSI-REP repeater range from Phoenix Contact, it is now possible to realize structured installation concepts in Profibus, Modbus and numerous RS-485 systems.
The Power Professionals for use worldwide
Protect your equipment against the consequences of mains interruptions with the uninterruptible QUINT DC-UPS, a pure bundle of power.
VARIOFACE-S5-S7 Adapters
Quickly and easily connect the existing SIMATIC® S5 field wiring directly to the SIMATIC® S7: with VARIOFACE-S5-S7 adapter!
VARIOFACE system cabling
In order to be able to wire process controllers fast, clearly and fault-free, Phoenix Contact system cabling now has matching connection solutions for the process I/O systems DeltaV from Emerson and S800 I/O from ABB.
Compact monitoring modules
... provide you with current, voltage, temperature monitoring, as well as 3-phase and directional monitoring in a particularly slim design.
PSR safety relay - Utmost safety
A new module with safe, slow-release contacts has been added to the PSR safety relay product family
PSR safety relay - Utmost safety
A new module with safe, slow-release contacts has been added to the PSR safety relay product family
VARIOFACE system cabling for SIMATIC S7 - Plug it in and go!
The system concept of INTERFACE system cabling reduces manufacturing costs through fast, faultless and uniform wiring of the input and output modules.
RS-232 / 485 meets Ethernet
Simple integration of serial interfaces in industrial 10/100 Base-T(X) networks.
VARIOFACE system cabling for Emerson DeltaV
The DeltaV system allows you to install the process wiring via "mass termination blocks" using flat-ribbon cable plug connectors. Phoenix Contact implements made-to-measure wiring with the product line INTERFACE Cabling.
INTERFACE Ex - NAMUR isolation amplifier meets the SIL 2 requirements
Phoenix Contact expands its range of products for safety-related applications with 2 more modules: The isolation amplifiers have corresponded to the SIL 2 requirements since the year of manufacture 2005.
Motor Management - For all services along the Profibus
Motor Management from Phoenix Contact allows you to switch, measure, warn, protect, monitor and evaluate.
System Cabling for the Inline Automation System
Wiring is considerably reduced and takes just a few steps.
MINI Analog - New standards in the 6 mm class
Measuring temperatures, converting or isolating signals - no problem with the new analog range from Phoenix Contact.
Bluetooth(TM) wireless communication
Serial data transmission via Bluetooth.
INTERFACE Wireless
With the new RAD-ISM-2400-SET-UD, radio system, analog and digital sensor signals can be received and transmitted safely.
RS-232 / 485 meets Ethernet
Simple integration of serial interfaces in industrial 10/100 Base-T(X) networks.
Worldwide system/machine remote monitoring and alarm
The GSM modem PSI-GSM/GPRS-MODEM/RS232 and the V.34 modem PSI-DATA/FAXMODEM/RS232 have been specially tailored to the industrial requirements of remote maintenance and alarm messaging.
MINI Analog - New standards in the 6 mm class
Measuring temperatures, converting or isolating signals - no problem with the new analog range from Phoenix Contact.
PLC Relay is the perfect interface between control and system peripherals
PLC RELAY from Phoenix Contact is the most complete and innovative coupling relay family in the market.
POWER SUPPLY uninterruptible power supply units
Just "buffer" away mains interruptions or failures - for anything from a few milliseconds to several hours.
Wireless serial data transmission via Bluetooth (TM)
Fast and inexpensive Bluetooth (TM) for industrial applications.
Fiber optic networking - PSI-MOS
And as to ranges, high-performance FO interfaces open up new dimensions while still using the simplest of connection technology with polymer, HCS and glass fiber.
Wireless communication with Trusted Wireless I/O and BluetoothTM
Wherever analog and digital I/O signals need to be transmitted over distances of several kilometers, Trusted Wireless is exactly the right technology.
MINI ANALOG
Measuring temperatures, converting or isolating signals - no problem with the new analog range from Phoenix Contact.
PSR speed monitor
New 45 mm slim PSR modules comfortably monitor drives up to safety category 4/EN 954-1 and SIL 3 - without any extra device hardware.
GSM/GPRS modem and FL-COM-SERVER
The new GSM/GPRS modems make wireless communication possible throughout the world with machines and plants.
More News





























































