INTERFACE Cabling – System cabling and wiring interface

A wide range of automation devices are used for control processes. Whether it is just a small system with few I/O signals or a complex power station that is being put into operation, what they all have in common is that the signals from the automation device must be connected to the field level in an industrially compatible manner. INTERFACE Cabling offers two wiring variants, firstly the VARIOFACE system cabling and secondly the VARIOFACE wiring interface.

The VARIOFACE system cabling is a cabling concept that was specially developed for connecting to various automation devices. The system cabling comprises three harmonized components:

  1. Front Adapter
  2. System Cable
  3. Controller board

Quick, fault-free and uniform I/O wiring is possible with the aid of these three components. By selecting suitable modules, it is possible to realize various functions, such as a through connection, power amplification or signal conditioning.

VARIOFACE wiring interfaces are for universal use. Various interface modules with a 1:1 connection from a high-position plug connector to a different connection method are available. A rational connection to a control device with protection against reverse polarity can be realized with the aid of pre-assembled cables. A variety of potential distributors are available for splitting the control and operating voltage.


System cabling – Plug & play control cabinet wiring

A large part of the costs incurred in automation systems today results from the cabling for the actuators and signaling units. On top of this, machines and systems are becoming more and more complex, which means that the cabling costs for the input and output stations are also steadily on the increase. In addition to cabling costs, the costs for planning, assembly, startup and documentation must be considered. The system concept of VARIOFACE system cabling reduces manufacturing costs through fast, faultless and uniform wiring of the input and output signals of a PLC. The system design comprises three components:

  • VARIOFACE front adapters
  • VARIOFACE system cables
  • VARIOFACE controller board

Fast and simple from the controller into the field – VARIOFACE


Wiring interface


VARIOFACE Professional is the first choice for connecting the individual wires of your field cabling to high-position connectors of automation equipment.

The new compact design in the modular terminal block look has a variety of labeling options providing clarity in the control cabinet. Pre-assembled and clearly labeled cables with rugged connectors guarantee excellent connections.

Fast and easy wiring



Advantages of VARIOFACE


VARIOFACE offers the user the following advantages:
  • Optimum adaption of the interface to the given cabling and connection requirements
  • Individual realization of adaptation functions such as electrical isolation, level matching, signal amplification
  • Simple and quick assembly on all common EN rails
  • Easy planning
  • Fast system startup and debugging thanks to clear cabling as well as clear identification of modules and positions
  • Saves space thanks to the high packing density of the compact modules



Do you still have questions?


Simply fill out the following contact form:



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00