INTERFACE Analog – Converters for MCR technology

The transmission of analog signals in industrial environments is very susceptible to interference. The MCR modular converters for measuring and control technology avoid the distortion of analog signals caused by external interference. With accurate conversion, electrical isolation or adaptation of analog signals, they provide safe and increased transmission quality, and thus quality of control circuits.

This is reflected in five pillars sorted on the basis of functionalities:

  • Insulation: The MCR signal isolators are used to electrically isolate, amplify, filter and adapt analog signals.
  • Temperature: The MCR temperature transducers are available for resistance thermometers (e.g. PT100, Ni 1000, ...) and thermocouples (e.g. type J, K ...).
  • Power: The MCR current and voltage transducers convert currents and voltages into standard analog signals.
  • Conversion: The MCR transducers convert different signal values into analog signals suitable for the control system. Analog signals are just as easy to adapt to the control level as are frequencies, rotational speeds and potentiometer positions.
  • Control: In measurement and control technology, the MCR monitoring modules are used alongside conventional control systems such as PLCs and PCs. They measure analog signals and control and monitor a function in relation to the signal value.


MINI Analog - The 6 mm complete range with a system


Measuring temperatures, converting or isolating signals – No problem with MINI Analog from Phoenix Contact.

MINI Analog offers state-of-the-art technology that meets the highest requirements and provides maximum ease of use. The slim modules with 3-way isolation execute their tasks with absolute precision – and that too with a negligible current consumption. This means perfect transmission quality and a long service life.

The hardware is also impressive: 6 mm overall width saves space and the low height allows installation in small decentralized control cabinets. The rail power distributors simplify the installation, and eight screw or spring-cage connections ensure clear wiring and flexibility. Time and money-saving wiring is also possible with the new system cabling.

The features at a glance:

  • 6.2 mm housing width
  • Eight terminal points
  • Low height allows installation in 120 mm terminal boxes / electronic boxes
  • Spring-cage technology is available in addition to the spring-cage connection
  • Innovative and versatile concept for power supply with a choice of three supply variants.
  • Power supply from below allowing the replacement of a single device without interfering with the rest of the combination
  • Continuous 3-way isolation with 1.5 kV test voltage
  • Labelling with Zack marker strip possible
  • System cabling possible on both the input and output side to cut wiring and the associated errors.
Super slim products with top performance



INTERFACE analog – Function line – Can be used universally


Universal analog measuring transducers that can be programmed and configured to match the application. The decisive advantage of these modules is their high availability with low storage costs, and their great versatility as a result of being able to be used in universal applications. It does not matter whether it is a programmable temperature transducer for all common resistance thermometers and thermocouples or a frequency transducer: On the output side, the standard signal and switching output are available. The devices can be adapted to any application imaginable using PC or DIP switches. With just one isolating amplifier, a bandwidth of over 200 versions is covered.
Analog measuring transducers – Can be used universally



INTERFACE analog – Standard line – Just install and connect and it's ready for use!


Analog measuring transducers for serial applications
Analog measuring transducers for serial applications

Your advantages:

  • Space-saving
  • Inexpensive
  • Plug & Play for serial applications

The measuring transducers measure up to 4-channel standard signals "loop-powered" without auxiliary power. High load? No problem thanks to low voltage dissipation! The devices are also available as a version with safe isolation (4 KV test voltage) in acc. with EN 61010. Interference-free and accurate signal processing is thus guaranteed.




Do you still have questions?


Simply fill out the following contact form:



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00