INTERFACE - Signal conditioning for the control system
INTERFACE Relay
Optocouplers and relays - The full range with a high degree of modularity and flexibility
- CONTACTRON - Power electronics and solid-state contactors
- PLC series - 6.2/14 mm wide with pluggable relays and optocouplers
- PR series - Pluggable relays and optocouplers with pluggable input/interference suppression modules
- EMG series - Modular relays and optocouplers
- ST series - Relays and optocouplers can be plugged on modular terminal blocks

INTERFACE Safety
PSR safety relay - A wide range in a narrow housing, that fulfills high safety requirements in machine and system engineering.
- Universal PSR safety relays - for emergency stop/emergency off, safety door circuits, light grids and two-hand control devices, as well as modules for contact extension with and without a safe time function
- Modular PSR safety system relay - can be easily extended with the innovative DIN rail connector PSR-TBUS
- Configurable PSR safety relay - for downtime and speed monitoring
- PSR safety relay process - with the SIL approval for use in the process industry

INTERFACE Cabling
I/O wiring between the field and automation level
- Wiring interface - Individual wires contact with high-position plug connectors
- System cabling - Plug & play control cabinet wiring
- Cables - Assembled with D-SUB or FLK connector

INTERFACE Analog
Highly functional converters for measuring and control technology
- MINI analog - 6 mm wide device with top performance
- Function line - Multifunctional devices with high-precision transmission performance
- Standard line - Ideal for serial applications

INTERFACE Ex
Intrinsic MCR signal transmission with innovative and practical components
- PI series - Saves space on the routing level and provide maximum service convenience
- Motherboards - Module carriers with up to 16 channels in robust panel mounting base for the PI series
- ME series - For applications with small number of signals

INTERFACE Serial
Signal Conditioning for the Control System
- Interface converters - For converting RS-232 to TTY, RS-422 and RS-485
- FO converters - For RS-232, RS-485 and all fieldbus systems
- Ethernet components - Fiber optic converters for 10/100 BASE-T(X) interfaces
- Industrial modems - Enable access to machines and systems worldwide
- BluetoothTMdata transmission - For RS-232, RS-422 and RS-485 in acc. with bluetooth standard
- Quick mounting plugs - For copper and optic fiber data lines

INTERFACE Power Supply
Power Supply Units from PHOENIX CONTACT - Power for Every Application
- QUINT POWER and QUINT POWER with SFB techology (selective fuse breaking) for plant and special engineering
- TRIO POWER for standard machine production
- MINI POWER for distributed automation
- STEP POWER for distributor boards and flat control panels
- DC-UPS for a safe system operation even if the supply voltage fails
- Power supply solutions for explosive areas, AS-i systems, DC-DC converters, redundancy modules and sockets complete the product assortment

INTERFACE Wireless
Drahtlose Signalübertragung - analoge und digitale Signale oder serielle Daten einfach sicher per Funk übertragen
- PSI-Line Bluetooth - Serielle Schnittstellen-Konverter für RS-232, RS-422, RS-485 und USB
- PSI-Line GSM/GPRS - Weltweite Anlagen- und Maschinen-Fernwartung, Alarmierung sowie Prozessdaten-Erfassung
- RAD-Line 900 / 2400 MHz - Weitreichende Funkkommunikation mit Trusted Wireless
- RAD-Line IO
- RAD-Line Serial
- Solar-System
- Wireless-Zubehör

INTERFACE Monitoring
Electronic system monitoring: Current, voltage, and time - All under control
- EMD - Electronic monitoring relays
- Current, voltage, mains parameters and load
- Motor winding temperature and filling level
- ETD - Electronic timer relays
- Function blocks


