E-Mail-Newsletter Industrial Components
Please select:
July 2008
COMBICON
SPT 16 - PCB terminal block mit Push-In-spring-cage connection
PLUSCON
Sensor/Actuator cabling with EX-CLIP for use in potentially explosive areas, PROFINET - Connecters with manufacturer's declaration, PLUSCON field: Cable run type 800 (TPE-U) now with 10 million bend cycles, PLUSCON data: Connector for Fieldbus Foundation presented at the Hannover fair, Sensor/actuator cabling for the food industry with IP69k protection, M12 appliance plug connector with THR connection
TRABTECH
CN-LAMBDA/4-2.0. have been given Ex n approval, SFP 120 V filter has been given CSA approval, Product expansion in the COMTRAB family
INTERFACE
Motors with up to 4kW wear-free switches, oscillation und protection, Saving energy with the STEP POWER power supply unit

May 2008
COMBICON
Connection method for building automation - COMBICON compact
PLUSCON
Plug Connectors for All Fieldbuses, Quick Electrical Installation to Protection Category IP 68, High-pos. M12 flush-type connectors - 17 contacts with a diameter of 12 mm, The complete range of accessories for AS-Interface
TRABTECH
CHECKMASTER - Firmware and software update, Approvals for the Combi-MCB for DIN rails, Supplement to standard IEC 61643-21
INTERFACE
VARIOFACE Professional - The best of connections for your field cabling, MACX Analog - The widest range in the narrowest housing, PROFIBUS D-SUB connector with insulation displacement connection method for quick and easy cable connection, Industrial Ethernet modem

March 2008
COMBICON
Spring-Cage Plug Connectors for Device Inputs and Outputs, Right-Angled Connection Technology in Miniature Format, PCIM Europe 2008 - Trade Fair for Power Electronics -
Phoenix Contact Represented for the Third Time, Small Connectors - Great Impact
PLUSCON
The Complete Range of Accessories for AS-Interface, Increased time savings for connecting wires and coding, Plastic Screw Caps With Retaining Straps
TRABTECH
Combi-MCB - Surge Protection With Integrated Arrester Backup Fuse, New Surge Arresters for Photovoltaic Systems
INTERFACE
CONTACTRON reversing contactor circuit, Power supply units - Top of every class in technology

January 2008
COMBICON
E&E Readers Have Cast Their Vote for Product of the Year - New PTDA Awarded E&E Best Product Award 2007, Expanded FMC Connector Range
PLUSCON
New Profibus User Organisation (PNO) Guideline, Sensor/Actuator Box with Flat-Ribbon Cable Connection for PLC System Cabling
TRABTECH
New protective device for the LON-Bus, IEC 1906 award presented to Ralf Hausmann, VDE / ABB Young Talent Award Presented to Jens Baumann
INTERFACE
Industrial GPRS/GSM modem for wireless data acquisition, Compact monitoring modules - Worldwide use!

November 2007
COMBICON
Space-saving and fast conductor connection, A well-rounded concept - The new PTDA spring-cage double connection
PLUSCON
New design of M12 flush-type connectors, Stainless steel M12 flush-type connectors, New, highly flexible cable designs for sensor/actuator cabling
TRABTECH
Lightning current and surge arrester combination with KEMA and UL approval, New project file (Rev. 3.16) for the CHECKMASTER
INTERFACE
New FO converters for networks in XXL, Highest system availability thanks to QUINT POWER power supply units with Selective Fusebreaking Technology

September 2007
CLIPLINE
Space-Saving and Compact Potential Distribution With Spring-Cage Hybrid Terminal Blocks STU 10/ 4X2,5 / STU 35/ 4X10, STIO Spring-Cage Initiator and Actuator Terminal Blocks
COMBICON
Dual Savings - Low Costs and Super-Fast Connections, COMBICON Technology Forum
PLUSCON
Every Second Counts, Flush-Type Connectors With Shield Contact, Sensor/Actuator Cabling for the Food and Beverages Industry, New Flyer for Sensor/Actuator Cabling With Inch Thread, M12 Control Cabinet Feed-Through
TRABTECH
10. International leading fair of the wind energy "HusumWind" 2007, New project file (Rev. 3.14) for CHECKMASTER, Two-volume Dictionary of Electrical Engineering English/German and German/English
INTERFACE
Wireless Remote Data Acquisition With GPRS/GSM Modem, Reliable and precise signal processing with MINI ANALOG

July 2007
CLIPLINE
High-speed printer with state-of-the-art UV technology, Modular Terminal Block System Expanded by Bolt Connection
COMBICON
COMBICON compact Headers, "TechDay COMBICON" in October, Plug connectors with Double Connection for Power Electronics
PLUSCON
Halogen-free Cables - the new Standard for M12 and M8 at Phoenix Contact, M12 plug connector with screw connection
TRABTECH
Surge arrester for Photovoltaic Systems for up to 1000V DC
INTERFACE
PLC Relay is the perfect interface between control and system peripherals, PROFIBUS Solutions from Phoenix Contact: From the Control to the Sensor

May 2007
COMBICON
The New PT 2.5 Series - Five Plug-In Directions for Greater Flexibility, PCIM Europe 2007 - Trade Fair for Power Electronics
PLUSCON
M12 THR, Stackable Power Distributor
TRABTECH
Sensor + Test 2007 Fair in Nuremberg, New set for 600 Volt DC photovoltaic systems, Coordination of surge arresters, New project file (Rev. 3.14) for CHECKMASTER
INTERFACE
QUINT POWER power supply units - highest system availability owing to Selective Fusebreaking Technology, Sensor box for safety limit switches - cable effectively, install safely, MINI analog system adapter - install quickly and safely

March 2007
COMBICON
Latest Innovations in the PC 5 plug connector range
PLUSCON
M12 Device Plugs with Speedcon Fast Connection Technology in Three Different Versions
INTERFACE
Serial data transmission via Bluetooth, MINI ANALOG sets new standards in the 6 mm class, Compact monitoring modules - Worldwide use!

January 2007
COMBICON
PCIM Europe 2007 - Power Electronics Trade Fair - Second Attendance for Phoenix Contact, Flexible Connection Method With Spring-Cage Technology
TRABTECH
Surge Protection for ADSL 2+ Applications
INTERFACE
Plug and Play for Process Engineering

November 2006
CLIPLINE
Double-Level Disconnect Terminal Block - Half the Width
PLUSCON
RJ-45 and M12 Plug Connectors for Ethernet and Profinet, Fiber Optic Plug Connector with Quick Connection Technology for Polymer Fibers
COMBICON
Universal Networking for Building Automation, Space-Saving High-Performance PCB Terminal
INTERFACE
PROFIBUS Solutions from Phoenix Contact: From the Control to the Sensor, INTERFACE safety relays - Plug & Play in safety engineering

September 2006
PLUSCON
New Poster for Field Installation, M12 Plug Connector for Industrial Ethernet
COMBICON
2.5 mm2 PCB Connection with 600V UL Approval
INTERFACE
Electronic Load Relays Switch Pumps and Motors in Potentially Explosive Areas, Adapter Simplifies Wall Mounting of Power Adapters

July 2006
CLIPLINE
COMBI Connection Method
PLUSCON
Stackable DUPLICON Connecter now VDE Certified, FO Connectors With Fast Connection Technology and IP67 Protection
COMBICON
SPC 5 and ST16 PCB Plug Connectors, IPC 5 - for a Finger-Safe PCB Output, A First-Hand Impression of High Current
TRABTECH
Updated selection tool for surge voltage protection in IT technology STOP-IT, New firmware version for CHECKMASTER available
INTERFACE
New Trio Power Supply Units Bridge Gap in Market, Modular Fieldbus Hub Creates Flexibility and Higher Performance

May 2006
PLUSCON COMBICON INTERFACE
Sensor-Actuator Boxes with M8 Slots, Easy and Safe Assembly of M12 and M8 Round Plug Connectors
Heavy-duty spring-cage plug connectors
Industrial Wireless - With safety across all channels

March 2006
PLUSCON COMBICON TRABTECH INTERFACE
Field cabling system with M5 thread, M12/M8 Adapters and M12 T-Piece
Nonstop Through the Building - The New Building System for Building Installation
Surge Protection for ADSL2+, PLUGTRAB PT4 PE/S
A welcome addition to QUINT POWER, Wireless Communication with Bluetooth (TM) serial for RS-232, RS-422 and RS-485 interfaces, The FL COM SERVER takes RS 232 to Ethernet - we make Ethernet easy!

January 2006
CLIPLINE PLUSCON TRABTECH INTERFACE
Insulation Displacement for Quick Contact in Connection Technology, Spring-Cage Terminal Blocks Using Hybrid Technology
Sensor/Actuator Boxes With M8 Slots Now Also cUL-Certified, 8-Pos. RJ45 Connector With IP67 Protection
New Flyer for Building Installation
VARIOFACE system cabling for Emerson DeltaV, PSR Phoenix Safety Relay - Utmost safety


