Plastic plug-in connectors - for more efficient machine building

High degree of protection, quick and easy assembly, and exceptionally rugged design - these are the key features of heavy-duty plug-in connectors from Phoenix Contact. Whether for use offshore or in the food industry, you'll find the right product here.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Your advantages

  • Comprehensive product range - variable connection technologies for contact inserts and terminal adapters
  • High flexibility, with a choice of housing versions depending on the application
  • Modular contact inserts enable adaptation to customer-specific applications
  • Power distribution with stackable plug-in connector


EVO plug-in connectors with locking latch


Heavy plug-in connectors are established in the market and are used in applications requiring rugged plug-and-play solutions. Trust HEAVYCON EVO, and save warehousing costs.

With the new plastic plug-in connector, you need only a sleeve housing for every application. The use of high-quality materials and full compatibility with the industry standard enable failsafe use in a wide range of applications.

HEAVYCON EVO plug-in connectors
Zoom: HEAVYCON EVO plug-in connectors HEAVYCON EVO plug-in connectors



Properties of EVO plug-in connectors

  • Bayonet locking cable gland permits 70% reduction in the number of housing variants
  • Flexible adjustable cable outlet direction
  • Housing made from fiberglass-reinforced polyamide PA-GF
  • Compatible with all metal industrial plug-in connectors available on the market
  • Compatible with series B contact inserts and modular
  • PE contact lead ensured by means of metal inserts
  • Increased cabling space thanks to angled cable outlet


Plug-in connectors and supporting base elements

Use EVO plug-in connectors with the following locking methods:

  • Single locking latch
  • Double locking latch

Various supporting base elements are available as required:

  • Panel mounting base
  • Box mounting base
  • Coupling housing

In addition, modular contact inserts are available for individual assembly.


Technical data


See the Product Catalog for detailed information (order data, technical values, dimensional drawings, circuit diagrams, licenses etc.) and for downloads on the products mentioned above.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00