Maximum power, minimum size - device connection for power

With the new PCB terminal blocks in the PL series, Phoenix Contact offers maximum power with minimum size. Set new trends: make your devices even more compact while simultaneously increasing the level of power on offer. 

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Your advantages

  • Current carrying capacity of up to 76 A - with conductor cross sections from 0.75 to 16 mm²
  • Fast and tool-free connection thanks to push-lock spring-cage connection
  • Tailored use thanks to horizontal or 30° conductor exit


Tool-free wiring with push-lock connection


Benefit from connection technology with a lever mechanism when wiring your PCB terminal blocks.

Solid conductors and conductors with ferrules can be inserted directly and connected. In the case of stranded conductors with litz wires, just move the lever and you're done!

Thanks to the test connection, you can check your wiring at every conductor.

Tool-free connection of conductors in just seconds
Zoom: Tool-free connection of conductors in just seconds Tool-free connection of conductors in just seconds



41 A on the PCB


PLA 5 and PLH 5 PCB terminal blocks
Zoom: PLA 5 and PLH 5 PLA 5 and PLH 5
PLA 5 and PLH 5 PCB terminal blocks are the ideal solution for incorporating 41 A on the PCB by means of an angled or horizontal design. With 0.2 to 6 mm² cables, with 7.5 mm pitch.



76 A on the PCB


With the PLH 16 series, you can connect up to 76 A to your PCB horizontally. With 10 or 16 mm pitch, with 0.75 to 16 mm² cables.
PLH 16 PCB terminal blocks
Zoom: PLH 16 PLH 16



Technical data


Detailed information (ordering data, technical data, dimensional drawings, connection schemes, approvals, etc.) and downloads for the above products can be found in the product catalog.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00