Unique plug-in system for photovoltaics

Phoenix Contact has developed DC plug-in connectors that can be assembled in the field specifically for cabling photovoltaic (PV) systems. SUNCLIX plug-in connectors are suitable for PV cables with conductor cross sections from 2.5 to 16 mm², transmit currents of up to 65 A, and are designed for higher voltages of up to 1500 V.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Your advantages

  • Quicker and easier conductor connection on site, thanks to innovative spring clamping technology
  • Easy cabling: assembly without special tools
  • Durable and reliable connection, thanks to TÜV-tested and certified components
  • High degree of flexibility, thanks to connection solutions for 2.5 to 16 mm² cables
  • Future-oriented cabling of PV systems, thanks to components for voltages of up to 1500 V


Fast cabling: from the PV module to the supply


Are you looking for an innovative and reliable connection technology for wiring PV modules, string connection boxes or inverters? 

We have the right connection solution for you - from the junction box and DC plug-in connector for field cabling to device connection for signals, data, and power.

Connection system for photovoltaics
Zoom: Unique - the SUNCLIX connection system for photovoltaics Unique - the SUNCLIX connection system for photovoltaics



DC plug-in connectors

Safety, durability, and fast assembly are the requirements placed on DC plug-in systems. With SUNCLIX plug-in connectors, conductor connection is more efficient than ever before.


SUNCLIX DC plug-in connectors that can be assembled


SUNCLIX DC plug-in connectors that can be assembled
Zoom: SUNCLIX DC plug-in connectors that can be assembled SUNCLIX DC plug-in connectors that can be assembled
One-piece DC plug-in connectors from Phoenix Contact can be used to cable your PV modules quickly and easily. Simply insert the stripped conductor in the spring terminal block, close the spring, and you're done! Thanks to SUNCLIX, it couldn't be easier. Minimize power loss with SUNCLIX plug-in connectors for 16 mm² conductors and corresponding 16 mm² cables.
  • Versions for conductor cross sections from 2.5 to 16 mm²
  • Patented spring connection
  • Voltage up to 1100 V or 1500 V
  • IP65/IP68 protection
  • According to DIN EN 50521
  • UL approval in preparation



Quick and easy assembly

The one-piece DC plug-in connectors with spring technology can be connected quickly, easily, and without special tools:

  1. Insert the stripped PV conductor.
  2. Press down on the spring and snap in.
  3. Tighten the screw connection. The unique spring technology ensures reliable and long-term stable contacting of the conductors.
  4. The field and device plug-in connector locking is very secure: inadvertent removal of the plug from the device is not possible. The connection can only be released using a screwdriver.


SUNCLIX DC panel feed-throughs


SUNCLIX DC panel feed-throughs
Zoom: SUNCLIX DC panel feed-throughs SUNCLIX DC panel feed-throughs
The device integration of SUNCLIX DC panel feed-throughs offers new potential savings. With the SUNCLIX plug-in connection, you can cable inverters or generator connection boxes quickly and easily - even in locations that are difficult to access.
  • Versions for conductor cross sections from 2.5 to 6 mm²
  • Voltage up to 1100 V or 1500 V
  • With punched-on cable in standard or custom lengths
  • IP67 protection
  • According to DIN EN 50521
  • UL approval in preparation



Y-distributors and cables by the meter


Special cables to fit SUNCLIX solar plug-in connectors are available in various cross sections and meet all the specific requirements of photovoltaics, particularly with regard to UV and temperature resistance.

PV cables and Y-distributors are available both by the meter and pre-assembled according to customer requirements, enabling very quick and safe cabling of PV systems.

Zoom:



Miniature DC plug-in system for building-integrated photovoltaics


SUNCLIX mini - for compact DC wiring
Zoom: SUNCLIX mini - for compact DC wiring SUNCLIX mini - for compact DC wiring
Extract solar energy not only from the roof of a building, but from its entire surface. With SUNCLIX mini, Phoenix Contact is offering a particularly compact DC plug-in system for voltages up to 1000 V for this energy production trend.
  • DC plug-in connectors with a diameter of just 11 mm and fast connection
  • Modular junction box for integration into the façade modules
  • DC string diode for the prevention of reverse currents



Technical data


Detailed information (ordering data, technical data, dimensional drawings, connection schemes, approvals, etc.) and downloads for the above products can be found in the product catalog.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00