From the field to the DIN rail - plug-in and panel feed-through systems

At Phoenix Contact you will find the ideal solution for your connection from the control cabinet to the field.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Plastic heavy-duty plug-in connectors


Do you require efficient housing with a high degree of protection? ADVANCE plastic housing with molded cable gland is inexpensive, yet also very resistant to dirt, water, and vibrations. ADVANCE housing made from plastic is particularly suitable for the following applications:
  • Machine and system engineering
  • Automotive industry
  • Control cabinet engineering
  • Wind power plants

The housing material is very rugged and durable:

  • Particularly efficient thanks to the use of polyamide
  • High impact resistance according to DIN EN 50102

The screw locking is made from galvanized steel.

ADVANCE housing: plastic version
Zoom: ADVANCE housing: plastic version ADVANCE housing: plastic version



Heavy-duty plug-in connectors for the DIN rail


Various mounting options
Zoom: Various mounting options Various mounting options
In machine and system engineering, time-saving and inexpensive connection of various different data, signal or power cables to the control cabinet is becoming increasingly important.

The solution: mounting pre-assembled and tested systems directly on the DIN rail. As a result, entire jumpering levels can be eliminated.

HC-CIF plug assembly frames from Phoenix Contact accommodate both pre-assembled contact inserts and HEAVYCON sleeve housing. The die-cast aluminum housing is particularly rugged and ensures capacitive PE contact.

Plug assembly frames offer the following features:

  • Suitable for pre-assembled HEAVYCON contact inserts
  • Housing made from die-cast aluminum for capacitive PE contact
  • Cable duct function thanks to U-shaped base frame
  • Standard keying function
  • Compatible with standard HEAVYCON housing
  • Fitted with proven HEAVYCON locking latch



Cable entry system (CES)


Use cable entry systems for control cabinets and large terminal boxes - the space-saving solution for various cable diameters.
  • Metal-reinforced frame
  • Screw locking or locking latch
  • Sleeves for pre-assembled cables
  • Up to IP65 protection
Control cabinet feed-through with CES
Zoom: Control cabinet feed-through with CES Control cabinet feed-through with CES



Technical data


Detailed information (ordering data, technical data, dimensional drawings, connection schemes, approvals, etc.) and downloads for the above products can be found in the product catalog.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00