Maximum power, minimum size - device connection for power
Motors and devices are becoming more compact and more powerful. With the new M12 and M17 plug-in connectors, Phoenix Contact now offers the ideal solution: compact connections for currents up to 12 A/630 V or 20 A/630 V.
Your advantages
- Save space, without losing power - thanks to the reduced size
- Just a half turn for quick and secure connection - with the SPEEDCON rapid interlock system
- Error-free connection - thanks to mechanical keying for M12 AC and DC plug-in connectors and color coding for M17 plug-in connectors
- Reliable use - thanks to the rugged design

M12 plug-in connectors for power
The M12 design therefore opens up new areas of application for supplying power to your electrical drives and controllers.

M17 plug-in connectors for power and signals
Despite their compact size - now reduced by 15% - the 4 to 17-pos. circular plug-in connectors are designed for a transmission capacity of up to 20 A and 630 V.
Three new housing designs, plus individual marking of plug-in connectors with color rings, offer a flexible solution for your electrical connection.

Technical data
- M12 flush-type plug-in connectors with individual litz wires - front mounting
- P20 series M17 plug-in connectors


