Secure locking - device connection for signals

Use PCB plug-in connectors from Phoenix Contact for your device development. They allow you to create high-performance and reliable solutions. Phoenix Contact offers a wide range of connection and locking technology to suit every requirement.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Lock & Release locking


The Lock & Release lever system automatically locks the plug-in connector onto the pin strip when inserted. Simply push the lever to release.

Wire the conductors with screw connection or push-in technology.

The following product series are available with Lock & Release:

  • MSTB, 2 to 20-pos. with screw connection
  • DFMC, double connection, up to 40-pos., with push-in spring connection
  • FKC, 2 to 20-pos., with push-in spring connection
Secure connection in a matter of seconds, thanks to Lock & Release locking
Zoom: Secure connection in a matter of seconds, thanks to Lock & Release locking Secure connection in a matter of seconds, thanks to Lock & Release locking



Pin strips with snap-lock mechanism


PTS - pin strips with snap-lock mechanism
Zoom: PTS - pin strips with snap-lock mechanism PTS - pin strips with snap-lock mechanism
Connect PCB plug-in connectors to pin strips with snap-lock mechanism quickly and securely.

The optional snap-lock mechanism of the PTS series prevents unintentional release of the plug as a result of vibrations. This is particularly significant for plugs with a small number of positions. Color coding prevents mismatching.

The PTS plug also features a compact design and push-in connection. The pin strips with snap-lock mechanism and the PTS plugs are available with 2 to 12-pos.




Click & Lock locking


Click & Lock offers a high level of safety, even in the event of vibrations.

Locking is tool-free and automatic: simply insert the plug-in connector and the side guides lock in place with a click.

The following product series is available with Click & Lock:

  • PC 5, 2 to 12-pos., with push-in connection, up to 41 A
Tool-free, completely automatic - Click & Lock
Zoom: Tool-free, completely automatic - Click & Lock Tool-free, completely automatic - Click & Lock



Self-locking flange mechanism


Locking with hooks on the plug-in connector
Zoom: Locking with hooks on the plug-in connector Locking with hooks on the plug-in connector
With the self-locking flange mechanism, PCB plug-in connectors are automatically locked onto the header or plug-in connector when inserted. A vibration-resistant connection is thereby established.

The following product series are available with self-locking flange mechanism:

  • FMC, 2 to 20-pos., with push-in spring connection
  • FKC, 2 to 18-pos., with push-in spring connection



Screw flange locking


The classic solution: the screw flange. Screw your plug-in connector onto the header with absolute reliability via the bore holes at either side.

Screw flange locking is available for virtually all COMBICON plugs.

Reliable and proven: the screw flange
Zoom: Reliable and proven: the screw flange Reliable and proven: the screw flange



Direct plug locking


Zoom: Direct contacting of PCBs Direct contacting of PCBs
PCB plugs in the ZEC series are connected directly to the PCB and make reliable contact by means of direct plug locking.

The following product series is available with Click & Lock:

  • ZEC, 2 to 20-pos., with spring-cage connection



Technical data


Detailed information (ordering data, technical data, dimensional drawings, connection schemes, approvals, etc.) and downloads for the above products can be found in the product catalog.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00