For the control cabinet and field - rugged electronics housing

As a mobile handheld solution or as an electronics module subject to constant atmospheric influences - aluminum panel mounting bases from Phoenix Contact are designed for permanent outdoor use.

Your advantages

  • Reliable under demanding conditions - thanks to the rugged aluminum housing profile
  • Flexible device design - with several guide slots for PCBs
  • Protection against electromagnetic interference and heat - thanks to all-round metal braided shield
  • Versatile use - membrane keypad, front plate or display can be easily integrated


UM-ALU 4: aluminum housing for control cabinet applications


Do you use your electronics in demanding environments? With high temperatures, electrical interference fields or mechanical loads? Then rugged aluminum panel mounting bases from Phoenix Contact are the ideal solution.
  • Reliable use under demanding conditions - thanks to the rugged aluminum housing profile
  • Flexible device design - with several guide slots for PCBs
  • Can be individually adapted - with modular aluminum hoods
  • Variable mounting: wall or DIN rail
UM-ALU 4 press-drawn section panel mounting bases
Zoom: Reliable under extreme conditions Reliable under extreme conditions



HC-ALU: aluminum housing for field applications


Accessories such as a membrane keypad
Zoom: Comprehensive accessories such as membrane keypads Comprehensive accessories such as membrane keypads
Tailor your housing to your application. In addition to our catalog products, we also offer individual services, such as special profile lengths, mechanical processing, and labeling.

With comprehensive accessories such as membrane keypads, seals, mounting covers or wall fastenings you can create tailor-made solutions.




Rugged press-drawn section


Both the basic profile and the cover profile consist of an anodized aluminum press-drawn section. This offers maximum mechanical strength and excellent shielding properties against disruptive radiation. In addition, it is very resistant to heat.

The screw channels for the side covers are located in cavities. This means that conductive chips cannot get inside.

Rugged press-drawn section
Zoom: Profiles made from anodized aluminum Profiles made from anodized aluminum



Ergonomic design


Aluminum press-drawn section
Zoom: Ideal handheld solution Ideal handheld solution
The handheld housing impresses with its ergonomic design. The level surfaces also offer space for labeling.

Slots in the sides and in the profile cover enable the form-fit integration of membrane keypads, for example.




Technical data


Detailed information (ordering data, technical data, dimensional drawings, connection schemes, approvals, etc.) and downloads for the above products can be found in the product catalog.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00