One network, numerous options - Industrial Ethernet

The new Ethernet products from Phoenix Contact now offer you more realtime, more wireless, more security, and more reliability. Industrial Ethernet can be easily integrated in your automation infrastructure, because we make Ethernet easy.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Your advantages

  • Secure machine networks - thanks to the new generation of security routers
  • Reliable and fast networks: with high-speed WLAN access points
  • High network availability, thanks to managed switches
  • Bidirectional data transmission using a single glass fiber: single-fiber media converters
  • More realtime in the application: with PROFINET IRT switches


PROFINET realtime switch


Increase the realtime capability of your PROFINET applications. The new switches detect PROFINET data packets and forward them even faster with the highest priority.

In addition, the switch continually monitors the quality of interference-free and diagnosable fiber optic paths. This information is then transmitted to the controller.

PROFINET IRT switch
Zoom: More realtime More realtime



3000 series managed switch


Industrial IT switch
Zoom: More network availability More network availability
Switch over networks even faster: the 3000 series switches now provide you with redundancy switch-over times of just 15 milliseconds.

The switches also perform the comprehensive functions of IEEE standards.

This means: the ideal solution for sophisticated infrastructure applications.




Security router


MGUARD security routers from Phoenix Contact reliably protect your network against unauthorized access and manipulation.

Your advantage for more reliability: rugged metal housing and an extended temperature range.

The SD card slot enables fast device replacement.

Security router with proven MGuardSecurity technology
Zoom: More security More security



Media converter


SIMPLEX media converter
Zoom: Bidirectional transmission using a single glass fiber Bidirectional transmission using a single glass fiber
The new single-fiber media converters enable full duplex communication using a single glass fiber.

This is made possible thanks to WDM (wavelength division multiplex) technology.




High-speed WLAN access point


You can now design more reliable and faster WLAN networks. In compact metal housing, the WLAN access point combines rugged industrial technology with high performance.

The cluster management makes configuration and maintenance of WLAN networks easier. The replaceable memory cards also enable easy device replacement.

High-speed WLAN access point
Zoom: More wireless More wireless



Technical data


Detailed information (ordering data, technical data, dimensional drawings, connection schemes, approvals, etc.) and downloads for the above products can be found in the product catalog.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00