Power for maximum system availability - Power supply units

With technically leading and high-quality power supply units from Phoenix Contact, your control cabinet is always reliably supplied.

QUINT POWER SFB

The energy-effective QUINT POWER SFB with 40 A output current features:

  • The slimmest, convection-cooled 40 A power supply on the market
  • Selective Fuse Breaking technology (SFB)
  • Preventive function monitoring


  • 24 V / 40 A 3 AC
  • SFB technology with 215 A for 12 ms: Standard circuit breakers of up to B25/C13 trigger reliably, defective current paths are switched off selectively.
  • Preventive function monitoring: reports critical operating states before they can lead to errors
  • Space-saving: 96 mm narrow housing
QUINT POWER SFB power supply unit
QUINT POWER SFB power supply unit



TRIO POWER


TRIO POWER power supply unit
TRIO POWER power supply unit
  • 24 V / 5 A
  • Autonomous: in the case of AC network failures, the industrial PC continues to function.
  • Time-saving: the industrial PC starts up automatically when the supply voltage returns
  • Parameterizable: with the PC or configuration stick



MINI POWER


  • 12 V / 4 A
  • High operational reliability: comprehensive signaling and temperature-controlled battery management
  • Quickly installed: minimum wiring for simple connection
MINI POWER power supply unit
MINI POWER power supply unit



STEP POWER


STEP POWER power supply unit
STEP POWER power supply unit
  • Expanded voltage range: 5 V / 6.5 A , 15 V / 4 A , 48 V / 2 A
  • Energy-saving: the newly developed ASIC saves energy and enables uniquely low standby losses



Information in the product catalog


In the product catalog, you can find detailed information (ordering data, technical values, dimensional drawings, connection schemes, approvals, etc.) as well as downloads for the aforementioned products.



Exhibitions & dates

Do you wish to experience our products live? You can find us at the following exhibitions. We look forward to meeting you.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00