HIGHLIGHTS 2009 - Innovations for your success

Phoenix Contact's mission is: "We mould the shape of our progress with innovative and inspiring solutions" - in short: Inspiring innovations.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y




Network security

Network security

Protect your network segment successfully with the FL MGUARD devices against unauthorized access. A powerful combination of firewall and router.




Ethernet switches

Ethernet switches

Lean Managed Switches are compact and fiber optics-compatible switches for your industrial networking solution. Many diagnostics options with compact space requirements, now also with ST glass fiber connection.




Industrial Wireless

Industrial Wireless

Automation components with Ethernet or PROFINET connection can be connected with the controller or system network directly in the field using the new Ethernet port adapters.




Data connectors

Data connectors

From connectors for data networks and fieldbuses to suitable flush-type connectors for device manufacturers. Everything from a single source




Mini controllers

Mini controllers

The mini controllers of the 100 series class give you a cost-effective and quick entry into the world of automation. Easy expandability, web panels and network components render a flexible solution for your application.




Configurable safety module

Configurable safety module

The universal, easy-to-configure solution for the monitoring of all safety installations such as emergency stop, safety doors, two-hand control devices and light grids. Twenty inputs and four outputs offer maximum flexibility in a design width of only 67.5 mm.




Motor management

Motor management

Full motor protection combined with active power measurement. This delivers the best protection for electric motors and the mechanical units used, as all harmful load statuses are detected reliably and are switched off within a fraction of a second.




Power supply units

Power supply units

The new power supply unit of the 24 V /40 A class sets new standards in space requirements and performance. The range is supplemented with compact UPS modules and energy-saving power supply units for building automation.




Analog isolators

Analog isolators

1,600 signal combinations can be set quickly: It is easy and convenient to set the suitable signal range for inputs and outputs using the DIP switch on the front side. Without PC and software, even when the device is installed.




Timer relay

Timer relay

Super slim and yet easy to set. Thanks to the innovative time setting, these timer relays can also be set on the DIN rail in the darkest of control cabinets without any problems.




Surge protection for MCR

Surge protection for MCR

SURGETRAB provides surge protection directly on the measuring sensor in the field, also for the protection types EX(d) and EX(i). In the control cabinet, LINETRAB saves time, space and money thanks to its high channel density.




Surge protection for power supply units

Surge protection for power supply units

BLOCKTRAB is type 3 surge protection for 230 V termination devices that is suitable for use everywhere. In the ground outlet box, the flush-type/microwave socket, the connection/distribution box or directly in the device wiring space.




Photovoltaic connection

Photovoltaic connection

The control box for photovoltaic systems saves space and can be processed automatically, if necessary.




Miniature PCB connection

Miniature PCB connection

Even under restricted conditions, the PTSM PCB terminal block and the TFMC connector allow an easy conductor connection using push-in spring-cage.




Power PCB connection

Power PCB connection

The PC 35 connector offers up to 125 A with conductor cross-sections of up to 35 mm² on the PCB. The lever mechanism of the PLH 16 PCB terminal block enables a toolless connection and disconnection of conductors of up to 16 mm².




The new push-in modular terminal blocks offer a previously unattained wiring convenience along with maximum contact quality thanks to insertion forces reduced by 50%.




Circuit breakers

Circuit breakers

The UT 6-TMC... device circuit breakers consistently use the advantages of the CLIPLINE complete system. Double bridge shafts simplify potential distribution; three marking grooves facilitate clear labeling.




Tools

Tools

The tools for cutting, stripping, crimping, screwing, measuring and testing is impressive due to its good handling and excellent quality. For fatigue-free work, the crimping pliers are equipped with optimized power transfer.




Marking systems

Marking systems

Thanks to BLUEMARK LED, labeling of plastic labels has become as easy as paper printing. Thanks to the energy-saving LED technology, the printer is ready for operation immediately after being switched on.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00