For high performance

Whether on the high-performance control cabinet device or for field distribution - New connection solutions accelerate and facilitate connection of large connection cross-sections and power distribution.

Be it the small PCB connectors for 16 A and real 600 V UL applications, the touch-proof push-in spring-cage connectors for 76 A or the new power distributors for field level of up to 20 A - the high-current connections from Phoenix Contact are always impressive!

Hinweis

Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Fast - Power distribution in the field


The H distributor is the core of the new QUICKON power distribution systems for power distribution in the field.

Four round cables up to a connection cross-section of 2.5 mm² for 690 V/20 A can be connected quickly and easily via cutting clamping method and plugged or connected with each other.

The QUICKON panel feed-throughs provide effective solutions for device connection.

QUICKON power distribution system with H distributors



Saves space - 600 V UL nice and compact


Saves space - 600 V UL nice and compact
The GMSTB 2,5 HCV  or GIC 2,5 HCV range is permissible for 600 V (UL) and 1000 V (DIN VDE).

With a pitch of just 7.62 mm, it saves maximum space on the input and output sides of devices.




Pluggable and touch-proof - 76 A for inputs and outputs


The new SPC 16 and ISPC 16 (inverted) connectors are equipped with a convenient push-in spring-cage connection.

Solid conductors can be plugged into the terminal point easily without using tools.

Currents of up to 76 A are possible for the input and output sides of devices and for free-hanging connections.

SPC 16 and ISPC 16 connectors from Phoenix Contact



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00