Save space in the device

The increasing number of functions of the electronic devices requires more connections for the I/Os within a small space. The MCO basic terminal blocks developed especially for the ME and ME MAX housing, the new miniature spring-cage PCB terminal blocks of the SPTA series as well as the especially space-saving TWIN screw plugs TVMSTB 2,5 meet these requirements.

Hinweis

Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y


Easy - Looping through of wires


The compact TWIN vertical connectors TVMSTB provide two 2.5 mm² screw connections per potential. They can be used either for looping through the bus conductors or as potential distributors.
TVMSTB TWIN vertical connectors from Phoenix Contact



Impressive - more inner space for electronics


Installation panel mounting base BC from Phoenix Contact
The installation panel mounting housing BC is available in pitches of 1 (17.8 mm), 2, 3, 4, 6 and 9 (161.6 mm wide). The choice of connection method is free.

For an individual electronic design, the cover can be fixed, rotatable, sealable, in housing color or transparent. A DIN tail bus conductor is also optionally available.




Compact PCB terminal blocks


In addition to the angled conductor entry, the SPTA 1 and SPTA 1,5 PCB terminal blocks also provide maximum connection space with minimum outer dimensions.

Solid or stranded conductors with ferrule are simply pushed into the push-in spring-cage connection. It is not necessary to open the terminal point. SPTA is available with the pitches 3.5 mm, 3.81 mm, 5.0 mm and 5.08 mm.

SPTA 1 and SPTA 1,5 PCB terminal blocks from Phoenix Contact



Slim - More space in the control cabinet


Electronic housing ME MAX 12,5 from Phoenix Contact
The particularly narrow ME MAX 12,5 electronic housing supplements the range of proven ME MAX with standard design widths ranging between 17.5 mm to 45 mm.

It also provides a large PCB surface, an optional DIN rail bus connector and a modifiable insert.




3 instead of 2 - The smallest of their kind


The new angled mini COMBICON pin strips with a 3.5 mm pitch enable three connectors in 12,5 mm in the ME housing series.

Until now, only two connection positions were possible with a 5.0 mm pitch.

Mini COMBICON pin strips from Phoenix Contact



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00