Power supply units - Top of every class in technology

The reliability of a power supply unit is the decisive factor for the availability of complex systems. Phoenix Contact has therefore perfected the power supply units for industrial use.

Hinweis

Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y

These are some of the outstanding features of the power supply units from Phoenix Contact:

  • Worldwide application due to the wide-range input and international approval package
  • High operating safety due to long mains buffering under full load and high MTBF (> 500,000 h)
  • Parallel connection possible for increased performance and redundancy
  • Simplified startup thanks to LED function monitoring.


STEP POWER


The new device series is ideal for installation in distributor boards and low-profile control panels.

Now with double performance density and maximum energy efficiency.

STEP POWER power supply unit



MINI POWER with integrated UPS


MINI POWER power supply unit with integrated UPS
Used in decentral automation, has a buffer time of up to 45 minutes.

It has extensive signaling and optimized battery management.




TRIO POWER with special voltages


TRIO POWER is used in standard machine production. The new 24 V / 5 A device is flexible and can be operated with 2 and 3-phase mains connection.

This has opened up new areas of application with 12 and 48 V DC output voltages.

TRIO POWER power supply unit with special voltages



QUINT POWER


QUINT POWER power supply unit
These highly functional devices are equipped with Power Boost, preventive function monitoring and Selective Fuse Breaking Technology (SFB technology) and are now available in 12 and 48-DC versions as well.



SFB technology


Compact power supply units of the new QUINT POWER generation maximize the availability of your system.

For the first time ever, even the standard power circuit breakers can now be tripped reliably and quickly using the SFB technology with six times the nominal current for 12 ms.

Faulty current paths are switched off selectively, the fault is located and important system parts remain in operation.

SFB technology from Phoenix Contact



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00