HIGHLIGHTS 2008 – Technology for inspiring solutions
Phoenix Contact's mission is: "We mold the shape of progress with innovative and inspiring solutions" - in short: Inspiring innovations.
From the point of view of the user, progress means constant optimization of proven technologies, development of new ones and their consistent conversion into better solutions.

Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y

Interactive HIGHLIGHTS 2008
Experience the HIGHLIGHTS 2008 as an interactive and multimedia application.
CONTACTRON reversing contactor circuit
Safe starting, reversing, protecting and switching off of motors up to 4 kW in a 22.5 mm narrow housing.
Power Supply power supply units
From supply for the communications module in the installation distributor to the process control system in highly available systems. The right power supply unit for every application.
VARIOFACE Professional PLC system cabling
Compact terminal modules, rugged and seamlessly pluggable connection to all commonly used control systems along with extensive labeling options are the outstanding features of the next generation PLC system cabling.
MACX Analog Ex isolator range
Right from NAMUR isolation amplifiers to repeater power supplies and temperature measuring transducers and up to output isolators and solenoid drivers - everything on just 12.5 mm.
PSI MODEM LINE industrial modems
Easy configuration via WEB-based management and comprehensive safety functions are the characteristics of the new Ethernet modem for remote control of machines and systems.
Industrial wireless simulation tool
The new simulation software for supporting the planning of wireless systems in industrial environments.
ILC 150 GSM/GPRS small control system
Transmission of process data, operating states or fault messages without complex laying of data cables – The new small control system with continuous online connection.
IT-powered automation with PROFINET
PROFINET has proved to be the fastest and most future-proof realtime Ethernet system. The wide PROFINET product range from Phoenix Contact provides you with a large number of solutions.
Compact control system platform nanoLine
Implementing control system tasks quickly and economically, compact, can be programmed and operated intuitively.
Combi-RCD and Combi-MCB surge protection
Type 2 surge protection combined with leakage current circuit or a suitable backup fuse can be installed quickly and safely.
Protection for photovoltaic systems
The exposed location of a photovoltaic system makes it particularly "susceptible" to surge voltages due to direct and indirect lightning strikes. VALVETRAB MS 1000 DC provides protection against these surge voltages and guarantees system availability.
Measuring transducer disconnect terminal blocks and current transformers
The new CLIPLINE measuring transducer disconnect terminal blocks and PACT analog transducers allow easy structuring of current transducer circuits. The current transformer terminal blocks have six function shafts, thus facilitating bridging, testing and short-circuiting.
Knife disconnect and component terminal blocks
The 2.5 mm², 4 mm² and 6 mm² UT screw terminal blocks now also have a function plug-in zone. This enables problem-free integration of fuses, components and isolating functions using the well-known CLIPLINE complete function connector.
MARKING system marking system
MARKING system is the universal solution for quick and easy labeling of your applications. The software, hardware and materials are practical and are optimally adjusted to all marking tasks in and around the control cabinet.
Save space in the device
The increasing number of functions of the electronic devices requires more number of connections for the I/O within a small space.
For high performance
Whether on the high-performance control cabinet device or during field distribution - new connection solutions accelerate and facilitate connection of large cross-sections and power distribution.
Competence in field cabling
The extremely comprehensive range for field cabling is becoming even more versatile. 12 and 17-pos. M12 connector solutions and new variants for fieldbus systems complete the range.



















