FLASHTRAB compact PLUS - The POWERPACK

FLT-CP-PLUS are compact and powerful lightning arresters of type 1, which can be used in intermediate meters without limitation. The innovative range of products from the "Compact" family is rounded off with the type 1 and type 2 arresters.

The new type 1 arrester with its pluggable spark gaps are characterized by extremely high performance data, such as lightning protection class 1 for the entire module and 50 kA line follow current quenching capacity per path. And naturally all concept advantages of the "Compact" family too are integrated in these new products.


The "Compact" family means:

High-performance surge protection with universal concept Whether a pure lightning arrester, combinations of lighting and surge arresters or only surge arresters - there are complete, easy-to-assemble installation blocks available for every requirement and every application. Selecting the right arrester then becomes unbeatably simple.

Universal pluggability, flexible installation direction, status display without operation current, testing with separate test device and the floating remote indication contact requiring no extra space make the "Compact" family a systematic solution.


FLASHTRAB compact and VALVETRAB compact - An all-purpose system.


Remote indication contact
Permanent status control in the control room! Very simple: With the pluggable telecommunication cable

 

 

Status display
The fast visual inspection directly on the device! No operating current: With mechanical status display.

 

 

Rotatable
Flexible installation! Snap on, connect: Regardless of whether the lines come from the top or bottom




New: FLASHTRAB compact PLUS FLT-CP-PLUS


The high-performance type 1 arrester - even for intermediate meters



FLASHTRAB compact FLT-CP


The combined type 1+2 arresters - always the right one down the line from the meter.



VALVETRAB compact VAL-CP


The narrow type 2 arrester - Fits into any distribution.



CHECKMASTER


The mobile test lab - For thorough testing in compliance with standards on-site.



Further information and services related to this article