COMBICON power - with screw or spring-cage connection

COMBICON power - Comprehensive product range of plug connectors and PCB terminal blocks for power electronics. Based on the design principle proven a million times over of PC 4 (20 A at 4 mm²), extends the application of the PC 5-plugs by means of larger connection capacities up to 10 mm² and a much higher current-carrying capacity of 41 A.

Even higher performance is offered by the PC 16-plug family with 76 A at 600 V (UL). In both families, components (SPC ...) are now also available with the user-friendly spring-cage connection for no-tool direct conductor connection.


SPC 5 / IPC 5


Combined with the new inverted connector system, the program range of the PC 5 family allows for unique solutions, even for cable-cable and PCB-PCB applications.



SPC 16


Maximum safety at unachieved ergonomics, that is what the SPC 16-plug offers with the COMBISpring for large conductor cross sections.



DFK PC 16


The new feed-through terminal blocks DFK-PC 16 offer optional solder connections to the PCB on the inside of the devices or screw connections to the further wiring inside the devices.



Further information and services related to this article