Small, agile and particularly sought after when it's getting crowded in your machine or system: Simple networking, even under the most difficult installation conditions!
RJ45, SCRJ or M12 - regardless of which standardized interface is used for the industrial Ethernet, Phoenix Contact offers a universal plug connector product range.
FLT-CP-PLUS are compact and extremely powerful lightning arresters of type 1, which can be used in intermediate meters without limitation. They round off the innovative program of the "Compact" family.
Our POWER family has grown: TRIO POWER - the compact 24 V power supply, optimized for series maschine production. Because the reliability of power supplies is decisive for system availability.
The new safety relay system PSR is a real multi-talent, because the master component monitors, the T-connector saves on wiring, and the extension components switch off with safety in mind - with and without time delay.
Individual network structures, not only for Profibus, are offered to you by the modular repeater PSI-REP. It can be used in stand-alone operation as a classical repeater, or in a station network as a star coupler with copper or FO outputs.
With the system cabling, there is now Plug & Play in the control cabinet. The system itself consists of controller boards for the field signals and pre-assembled conductors for the process controllers from ABB, Emerson and Yokogawa.
The leading modular terminal block range CLIPLINE complete is now completely pluggable. Besides the already proven spring-cage connectors, there are now versions available with screw, fast and direct plug-in connection methods.
Modular terminal block range with DTI direct connection improved for building installation. Besides the three-level variants, there are now also single-level feed-through and N-disconnect terminal blocks up to a connection cross section of 10 mm˛.
The ideal terminal block when things are tight. UT double-level terminal blocks are characterized by two bridge shafts per level and are available for 2.5 and 4 mm˛. Further variants with integrated and pluggable components extend the application range.
The leading power connector range COMBICON power is becoming even easier to connect. The new plug connectors with spring-cage connection allow the reliable contact of solid and stranded conductors with ferrules by simply plugging in.
Miniaturization continues to make progress. The new SPT compact spring-cage terminal blocks allow fast and convenient connection of 1.5 and 2.5 mm˛ conductors within a minimum of space. Available in horizontal and vertical versions in different colors.
Quick design in the installation distributor The new BC housing family was specially developed for devices in building automation. The universal PCB mounting, a flexible connection method and a DIN rail bus ensure a maximum of flexibility.