INDUSTRIAL WIRELESS - create progress with innovative and inspiring solutions.

With Industrial Wireless, Phoenix Contact sets standards for highly efficient communication. Be it system extensions and upgrades, temporary installations, mobile operations, monitoring and programming or dynamic applications.

Like cable-based solutions, a common feature of all solutions is that they are easy-to-handle, safe and reliable. Another common feature is that they will cut down on your expenses for electrical installations significantly. This is forging ahead.

Innovative solutions for Industrial Wireless from Phoenix Contact

 


Industrial wireless for I/O communication in Ethernet networks


Being the only module currently available in the market, Bluetooth integrates IO Access Point I/O signals into the Ethernet network through Bluetooth.

Up to seven Bluetooth IO modules that are distributed in a field can exchange data with the controller or the industrial PC using the integrated Modbus TCP server. Machines and systems can be thus controlled and monitored cost-effectively, reliably and quickly.

Industrial wireless for I/O communication in Ethernet networks
Bluetooth



Wireless IO Block module


Wireless IO Block module
Bluetooth
The Wireless IO Block module with the IP20 degree of protection offers 16 digital as well as two analog inputs and outputs.



Industrial wireless for worldwide process data acquisition


The GPRS modem with Quad band technology uses the mobile phone network available worldwide in combination with inexpensive Internet technology. Process data is thus available to you anywhere in the world through a safe VPN connection.

Thanks to the built-in TCP/IP stack, any serial controller can be connected. Moreover, two built-in switching inputs allow the sending of alarm signals by SMS or email.

Industrial wireless for worldwide process data acquisition
GPRS



Industrial Wireless for serial long-distance data transmission


Industrial Wireless for serial long-distance data transmission
Trusted Wireless
The RAD-Line-Serial wireless module establishes a network of controllers or other peripherals quickly through the serial interfaces RS232 and RS422/RS485. The control room controller, being a master, can communicate bi-directionally with up to 254 slaves directly or through repeaters.

In this case, the proven Trusted Wireless technology ensures safe transmission of process data in harsh industrial environments even across large distances.




Industrial wireless for I/O communication in the outdoor area


The IP65 RAD-Line IO wireless modules send two digital signals and one analog signal safely across distances of up to 3 km.

The modules can be directly installed outdoors without an additional control cabinet, can transfer data using the proven Trusted Wire technology, can be easily wired using the M12 connection method and can be optionally provided with 230 V AC or 24 V DC batteries or solar power units.

Industrial wireless for I/O communication in the outdoor area
Trusted Wireless



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00