COMBICON control - space-saving and fast PCB connection
The FKCN 2.5 spring-cage connectors with their headers create space on the front of the device: 30% less height in case of the complete 2.5 mm² connection range. Alternatively, save up to 60% of the wiring time using the connectors from the QC 1.5 series with the fast QUICKON IDC connection.


QC 1.5 - wide connection range, short wiring time
The QC 1.5 connector is available with 2 to 24 positions. Optionally, a version with a screw flange can be provided. The connector allows the transmission of voltages of up to
250 V/12 A.

FKCN - many positions in the most restricted space
The generously dimensioned labeling and printing area on the top of the connector enables problem-free marking. The FKCN 2.5 is compatible with the existing COMBICON base strips.
Combined with the CCDN base strip having a height of just 19 mm, the FKCN 2.5 ensures place for more display or operating elements. They save 11 mm per connector on the front of your device.

Do you already know about COMBICON select?
Search for articles from the extensive COMBICON range systematically and quickly, and go directly to the desired article.


