COMBICON power - Power safely interlocked with Click and Lock

With the new tool-less Click and Lock interlocking system of the PC 5 connector family, you can reap the benefits of security and save up on time, money and space. Click and Lock enables an automatic, clearly audible snap fitting of the power plug-in connection when plugging-in.

COMBICON power from Phoenix Contact - Power safely interlocked with Click and Lock

Apart from the PC 5 connectors, even the new DFK-PC 5 panel feed-throughs are equipped with this handy system. Even free-hanging cable-cable connections can be interlocked safely in the fastest way.


Power in a double pack


Using the TSPC 5 connectors with a double push-in spring cage connection, currents of up to 41 A can be easily looped through from device to device. Even this connector has an unrestricted 600 V approval as per UL.
TSPC 5 connectors enable looping through from device to device



Do you already know about COMBICON select?

Search for articles from the extensive COMBICON range systematically and quickly, and go directly to the desired article.


Further information and services related to this article