PROFINET connector - the standard with fast connection
Ethernet in automation technology demands a universal installation concept. The VARIOSUB Push-Pull from Phoenix Contact realizes data transmission using copper and fiber optics and the power supply of devices with IP67.
The rugged connectors are recognized by the PROFIBUS user organization for the use of PROFINET in distributed automation.

The installation concept allows connection in the field as well as device connection directly to the PCB. The power connector designed for power supply is based on the COMBICON system that has proven its worth a million times.

VARIOSUB Push-Pull Power
The devices in the field are supplied with power using the COMBICON device connection system. With the 5-pos. spring-cage connection, conductors up to 2.5 mm² for two circuits can be connected quickly in the field.

VARIOSUB Push-Pull SCRJ
SCRJ connectors enable optical data transmission through multi-mode, single-mode, HCS or polymer fibers. The proven fast connection for all fiber types eases on-site packing.

VARIOSUB Push-Pull RJ45
The 4-pos. or 8-pos. RJ45 with the QUICKCON IDC fast connection can be easily connected up to a connection cross section of AWG 22 without a special tool, and are suitable for fast or Gigabit Ethernet in automation.

M12 QUICKON
The 4-pos., D-coded M12 connector can be quickly packed on-site and without tools thanks to the QUICKCON IDC fast connection technology and offers a connection cross section of up to AWG 22.


