HIGHLIGHTS 2007



Interactive HIGHLIGHTS 2007

Interactive HIGHLIGHTS 2007

Experience the HIGHLIGHTS 2007 as an interactive and multimedia application.




MARKING system marking solutions

MARKING system marking solutions

MARKING system is the universal solution for the quick and easy labeling of your applications. The software, hardware and materials are practical and are optimally adjusted to all marking tasks in and around the control cabinet.




BLUEMARK printing system

BLUEMARK printing system

The innovative BLUEMARK printing system makes the quick labeling of plastic labels for terminal block, conductor and device marking as easy as a paper printout. BLUEMARK prints up to 10,000 labels per hour and operates with zero emission.




CLIPLINE complete

CLIPLINE complete

The leading modular terminal block range CLIPLINE complete is now even easier to connect. The new RT bolt connection terminals enable rugged connection of conductors with ring cable lugs. RT naturally also profits from the CLIPLINE complete system accessories.




Initiator and actuator terminal blocks STIO

Initiator and actuator terminal blocks STIO

The initiator and actuator terminal blocks STIO with spring-cage connection are exceptionally brilliant thanks to their compact type and excellent flexibility for bridging and potential distribution. Needless to say, STIO can also be complemented with the CLIPLINE complete system accessories.




DT basic and disconnect terminal blocks

DT basic and disconnect terminal blocks

DT modular terminal blocks with the direct plug-in method are now also available with a function plug-in zone. This enables problem-free implementation of fuses, components and isolating functions using the well-known CLIPLINE complete function connector.




PROFINET connector

PROFINET connector

Use the rugged connectors with fast connection for a continuous Ethernet or PROFINET installation concept or for the field device connection.




COMBICON power

COMBICON power

The leading power plug connector range COMBICON power is even more convenient now. With the new Click and Lock system, you can easily interlock your power connection when plugging in - without tools.




COMBICON building

COMBICON building

"Connect flexibly and pack conveniently" is the motto for the innovative connection and housing solutions. The PT 2.5 flexible connector allows five different plug-in directions. The BC housing family offers a wide choice of design widths.




COMBICON control

COMBICON control

"Save space on the front of the device" is the motto. With the new FKCN spring-cage connectors combined with the ultra-flat CCDN base strips, you can have a double row of pluggable signal connections at a height of just 19 mm.




DATATRAB DT

DATATRAB DT

DATATRAB DT reliably secures your high-speed networks of up to 10 Gbps against damage due to surge voltages. We also offer you a solution for telecommunication lines and serial interfaces.




PLUGTRAB PT/FM

PLUGTRAB PT/FM

The proven surge protection for MCR technology is now even more intelligent. The self-monitoring circuit breaker with a status indicator and an alarm contact meets the highest safety requirements.




Factory Line switches

Factory Line switches

The new unmanageable and manageable switches support gigabits on all ports, and are especially compelling owing to their simple operation and compact design.




Inline Controller ILC 150 ETH

Inline Controller ILC 150 ETH

The new compact controller impresses due to its high processing speed and built-in Ethernet interface, and the field bus master is optimally suited for small distributed function units.




Operator terminals and touch panels

Operator terminals and touch panels

These two device series offer varying display sizes, variable number of keys and a scalable processor power. This gives maximum flexibility to adapt the operating concept as per the requirements.




Fieldline IO-Link

Fieldline IO-Link

The first I/O link module with the IP67 degree of protection enables the continuous transmission of process, parameter, diagnostic and service data from the controller to the sensor.




Fieldline Extension AS-Interface

Fieldline Extension AS-Interface

The new AS interface modules reduce installation time to a minimum owing to their unique tool-less mounting. A quick and cost-effective automation solution can be realized even in restricted spaces.




QUINT POWER power supply units

QUINT POWER power supply units

The next level in the evolution of power supply units: QUINT POWER with SFB technology with six times the nominal current trips even standard power circuit breakers in case of an error. This makes special fuses superfluous and is easy on your budget.




Sensor box for safety limit switches

Sensor box for safety limit switches

You can quickly and safely connect up to four electrosensitive safety limit switches to the new sensor box. Additionally, you save money and space in the control cabinet because only one safety relay is needed for each box.




MINI analog system adapter

MINI analog system adapter

The convenient PLC system cabling for analog signals: Simply plug the system adapter to the isolating amplifier and connect the controller correctly to the system cable. This connects eight analog signals to the controller in an electrically isolated manner.




INDUSTRIAL WIRELESS

INDUSTRIAL WIRELESS

Simply integrate I/O signals into your controller without wires, network the distributed controllers wirelessly even across large distances or automate them wirelessly with PROFINET and in realtime - just as simple, safe and reliable as cable-based solutions.


Further information and services related to this article