PCB Connection Technology and Electronic Housings COMBICON
When it is a matter of designing your PCB connection in an efficient, service-friendly and clear manner, the PCB terminal blocks and COMBICON connectors from Phoenix Contact are the first choice. Regardless of whether you need a fast, space-saving wiring solution for MCR technology or whether you want to apply high currents to the PCB - Phoenix Contact has the greatest range of PCB connection technology on offer.
With the screw connection proven in industrial use, the installation-friendly spring cage or the QUICKON fast connection technology, all wiring requirements are covered in a versatile manner.
Phoenix Contact provides an extremely comprehensive range of electronic housings for the DIN rail Modular housing types with a carefully graded variety of designs and integrated connection method turn your electronics into a perfect product for the market.

News
Miniature connectors for quick and easy conductor connection
The classic area of application for the new CIOC miniature connectors from Phoenix Contact is networking control systems with traditional sensor/actuator I/Os.
Flexible connection method with spring-cage technology
Device connection with a designer look! The new PTDA family allows the conductor connection to your device to be either pluggable or fixed in pitches of 3.5 or 5 mm.
MKDS 10 HV - The 600 V UL PCB terminal block
600 V in acc. with UL with a pitch of 10.16 mm - That's the new MKDS 10 HV PCB for you.
Non-stop through the building
The new BC housing system from Phoenix Contact take design and functionality into the distributor board.
COMBICON THR - Through Hole Reflow pin strips for the reflow process
Cost and time saving: High-temperature resistant pin strips - COMBICON and MINI-COMBICON pin strips for the reflow process are mounted together with SMD components using the "Pin in Paste" method and soldered in one reflow furnace operation.
More News