News Archive




Spring-cage PCB terminal block PTS now also with a pitch of 7.5 mm

Spring-cage PCB terminal block PTS now also with a pitch of 7.5 mm

High ease of use and fast conductor connection in direct plug-in technology: Now also with a pitch of 7.5 mm.

Extremely small - the new IDC PCB terminal block with fast connection technology

Extremely small - the new IDC PCB terminal block with fast connection technology

With the new mini IDC PCB terminal block, Phoenix Contact is setting new standards. Its small size makes this terminal block particularly suited to applications where space is critical, such as data and measurement applications.

The Phoenix Contact Catalog App - download for free now

The Phoenix Contact Catalog App - download for free now

App versus Internet: Smartphone users are spending an increasing amount of time using Apps. Phoenix Contact is staying abreast of these changes with its very own Catalog App, which allows you to search for current products at your own convenience.

New plug-in connectors with a maximum of 40 contacts at a design width of just 70 mm

New plug-in connectors with a maximum of 40 contacts at a design width of just 70 mm

The new DFMC plug-in connector is extremely compact and locks automatically when plugged in. On a special base strip, it contacts a PCB. It can connect to a maximum of 40 contacts with 8 amperes each.

Plug-in connectors for modular component housing now touch proof

Plug-in connectors for modular component housing now touch proof

The new orthogonal connection method for the ME and ME MAX electronics housing is now touch proof when not plugged in. An additional plastic panel protects against the touching of live metal parts.

Quickly and easily cabling of photovoltaic systems with SUNCLIX

Quickly and easily cabling of photovoltaic systems with SUNCLIX

Cable photovoltaic systems quickly and easily with SUNCLIX, the solar plug-in connector with spring-cage connection. SUNCLIX: PV cabling without time-consuming crimping and expensive special tools!

ME housing with connections for 160, 250 or 600 V

ME housing with connections for 160, 250 or 600 V

Voltages of 160 to 600 V can now be combined in a single ME housing – from small signal voltages through to high supply voltages.

PTDA design terminal now with VDE approval

PTDA design terminal now with VDE approval

The PTDA design PCB terminal block for direct conductor connection now meets all requirements for VDE approval. Its attractive design makes it ideally suited for use where it can be seen.

Pitch spacers for the PTDA series now available

Pitch spacers for the PTDA series now available

To increase the voltage, pitch spacers can now be used for the plug-in terminal blocks of the PTDA series.

The fastest housing for electronics manufacturers

The fastest housing for electronics manufacturers

UM-PROfessional press-drawn section housing is a versatile solution for all electronics applications – even at temperatures up to 100°C.

CIOC connectors for the SMD process

CIOC connectors for the SMD process

Miniature connectors for quick and easy conductor connection – save time and costs

PTSM mini terminal block now with UL approval

PTSM mini terminal block now with UL approval

The PTSM miniature PCB terminal block from Phoenix Contact now meets all requirements for UL approval.

Push-in spring-cage terminal block with UL for 1.5 to 16 mm² connection cross-section

Push-in spring-cage terminal block with UL for 1.5 to 16 mm² connection cross-section

Now with UL approval for the North American market: push-in spring-cage PCB terminal blocks from the SPT series for 1.5 to 16 mm² connection cross-section.

New upper parts for ME housing

New upper parts for ME housing

The new universal upper parts for the known ME housing range enable the installation of PCB terminal blocks with 3.5 mm pitch as well as with 5 mm pitch. A combination of the pitches with the universal upper parts is also possible.

New blank labels for ME housing

New blank labels for ME housing

The new universal upper parts for the known ME housing range enable the installation of PCB terminal blocks with 3.5 mm pitch as well as with 5 mm pitch.

GFKIC connectors with high voltage and push-in conductor connection

GFKIC connectors with high voltage and push-in conductor connection

The new inverted connector with fast GFKIC push-in spring-cage connection method with 7.62 mm pitch for applications up to 1000 V is suitable for the connection of PCBs and as connector in freehanging connections.

COMBICON compact: One terminal block - five advantages

COMBICON compact: One terminal block - five advantages

The PT 2,5/ ...- PVH-5,0 connector offers an enormous degree of flexibility in the connection direction, connection cross-section items and operating convenience.

The PTDA terminal block range with double connection is now even more flexible

The PTDA terminal block range with double connection is now even more flexible

Pitch spacers available for spring-cage PCB terminal block with double connection

Space-saving signal distribution!

Space-saving signal distribution!

COMBICON PCB connection technology as TWIN connector with the direct plug-in method or push-in with a compact form for space-saving potential distribution from PHOENIX CONTACT

Toolless connection of 76 A

Toolless connection of 76 A

At the new high-power PCB terminal block, the conductor is connected and disconnected using a tilting lever.

Spring-cage PCB terminal block in the IC format

Spring-cage PCB terminal block in the IC format

Mini is In - connection method in mini format

Protection for HBUS connectors for the BC housing

Protection for HBUS connectors for the BC housing

The DIN rail bus connectors of the BC housing will be able to be sealed with covers in the future.

PCB terminal block with snap-on mechanism in the housing

PCB terminal block with snap-on mechanism in the housing

The new terminal block range PT 1,5…CLIP is designed for devices with a double shell housing. The connection is conveniently established on the header of the device.

A new record – 125 A plugged onto the PCB!

A new record – 125 A plugged onto the PCB!

PC 35, the new printed circuit board connector, has a current carrying capacity of up to 125 A. This makes it the only printed circuit board connector in the market capable of transferring such a high current.

Double connection with spring-cage only 16 mm tall

Double connection with spring-cage only 16 mm tall

The FMCD 1,5 double-level plug only reaches a height of 16 mm with the associated MCDN THR base strip.

The manufacturing process of the electronic housings and the plastics are UL-certified

The manufacturing process of the electronic housings and the plastics are UL-certified

The manufacturing process of the electronic housings and the plastics used are UL-certified. This feature will appear on the packaging of the electronic housings from September.

ME and ME MAX component housings allow combined use of terminal blocks with 3.5 and 5.0 mm pitch

ME and ME MAX component housings allow combined use of terminal blocks with 3.5 and 5.0 mm pitch

The COMBICON headers MCO… or MSTBO… are the only ones to provide an orthogonal connection method with a 3.5 and 5.0 mm pitch.

Miniature connectors for quick and easy conductor connection

Miniature connectors for quick and easy conductor connection

The classic area of application for the new CIOC miniature connectors from Phoenix Contact is networking control systems with traditional sensor/actuator I/Os.

Non-stop through the building

Non-stop through the building

The new BC housing system from Phoenix Contact take design and functionality into the distributor board.

COMBICON THR – Through Hole Reflow pin strips for the reflow process

COMBICON THR – Through Hole Reflow pin strips for the reflow process

Cost and time saving: High-temperature resistant pin strips – COMBICON and MINI-COMBICON pin strips for the reflow process are mounted together with SMD components using the "Pin in Paste" method and soldered in one reflow furnace operation.

Performance without frontiers

Performance without frontiers

The panel feed-through plug connector DFK-PC 16 from Phoenix Contact is the first plug connector for the high current sector that does not stop at the housing wall.

COMBICON spring-cage connector program is being added to

COMBICON spring-cage connector program is being added to

Type FCKS 2,5 provides a faster connection system and allows solid and stranded conductors to be connected with ferrules. A convenient and time-saving system that convinces

Always the right housing – ME MAX

Always the right housing – ME MAX

The ME MAX housings in widths of 22.5 and 45 mm are now also available in the low profile versions with a height of 70.4 and 92 mm.

COMBICON lead-free

COMBICON lead-free

An early changeover of the products together with a clear roadmap and distinct identification help you on your way to "lead-free" production.

ME MAX 6,2 electronics housing

ME MAX 6,2 electronics housing

The new ME MAX 6,2 housings from Phoenix Contact make it possible to realize individual and space-saving electronics components with a width of 6.2 mm.

Get plugged onto the PCB with 76 A

Get plugged onto the PCB with 76 A

POWER COMBICON is now even more powerful! The new PC 16 plug connectors allow plug-in connections for currents of up to 76 A and cross sections of up to 16 mm².

Power Combicon plug connectors with integrated EMC shielding function

Power Combicon plug connectors with integrated EMC shielding function

Plug connector with integrated EMC shielding function for conductor cross sections of 4 and 6 mm²

COMBICON spring-cage connection system

COMBICON spring-cage connection system

Spring-cage connections for all pitches - the proven COMBICON spiral spring terminal blocks now have a partner...

Solution Center HOUSING

Solution Center HOUSING

Phoenix Contact provides DIN rail mountable electronic housings for PCBs from just a few square centimeters up to the Euro-card format.

Miniature electronic housings in the 6 mm class

Miniature electronic housings in the 6 mm class

The new ME MAX 6,2 electronics housings make it possible to realize individual and space-saving electronics components with a width of 6.2 mm.

A PC terminal block sets new standards – Straight onto the PCB with 125 A

A PC terminal block sets new standards – Straight onto the PCB with 125 A

A PC terminal block sets new standards – Phoenix Contact has been dealing with the field of thick conductors and offers the professional solution with MKDSP 25.

COMBICON compact

COMBICON compact

With COMBICON compact, Phoenix Contact offers solutions for building communication and telecommunication. The new PT 2,5 terminal blocks are now available specially for mains connections.

COMBICON power

COMBICON power

The success of the 76 A power plug connector PC 16 continues: Now with the feed-through version DFK-PC 16: 76 A at 600 V in acc. with UL through the housing panel – and all in no time at all.

Flexible connection method with spring-cage technology

Flexible connection method with spring-cage technology

Device connection with a designer look! The new PTDA family allows the conductor connection to your device to be either pluggable or fixed in pitches of 3.5 or 5 mm.

MKDS 10 HV - The 600 V UL PCB terminal block

MKDS 10 HV - The 600 V UL PCB terminal block

600 V in acc. with UL with a pitch of 10.16 mm – That's the new MKDS 10 HV PCB for you.

More News



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00