19-inch connection elements conforming to DIN 41617 and IEC/EN 60603



SKBI plug-in card blocks


The SKBI plug-in card blocks for connectors conforming to IEC 60603-1/DIN 41617 and IEC 60603-2/EN 60603-2 can be used to install individual European-format cards anywhere in the control cabinet. A screw connection makes wiring easy.

The printed circuit board is reliably supported in the robust insulation housing and is automatically held in position by engagement catches which prevent it from falling out. The easy-to-operate ejectors make releasing the printed circuit board easy, even in narrow spaces.

SKBI plug-in card blocks
SKBI plug-in card blocks



Socket strips with screw connection


SFLY 2,5 socket strips with screw connection
SFLY 2,5 socket strips with screw connection
The SFLY and FRONT-SFL socket strips with screw connection at the rear have been developed for use in 19-inch racks. They are suitable for D and F type 32-pin strips conforming to IEC 60603-2/EN 60603-2.

The special feature of the Y-shaped SFLY screw-type socket strip is the angled arrangement of the terminals. In addition to convenient handling and a clear view during connection, the wires can be laid between the two connection rows without taking up any additional space.




Socket strip with spring-cage connection


The FRONT-ZFL 1,5 D32 socket strip with spring-cage connection at the rear has been developed specifically for use in 19-inch racks.

The installation dimensions and the labeling meet the requirements of IEC 60603-2/EN 60603-2 for type D32.

FRONT-ZFL 1,5 socket strips with spring-cage connection
FRONT-ZFL 1,5 socket strips with spring-cage connection



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00