PCB terminal blocks and connectors for MCR technology

COMBICON control is the ideal solution for PCB connection in MCR technology.

The product range features rated voltages of up to 630 V as well as current carrying capacities of up to 12 A for the connector sector.



COMBICON control PCB terminal blocks - PCB connection terminal blocks


In addition to a wide range of PCB connection terminal blocks with metric or inch pitches between 2.5 mm and 7.62 mm, with horizontal, vertical, angled or front conductor entry, as well as screw, spring-cage or insulation displacement connection, we also offer special types for special requirements, e.g., for SMD, THR or press-in technology.
Various PCB terminal blocks with screw connection
Various PCB terminal blocks with screw connection



COMBICON control PCB terminal blocks - Customer-specific requirements


Color versions of SPT 1,5/SPT 2,5 PCB terminal blocks
Color versions of SPT 1,5/SPT 2,5 PCB terminal blocks
Numerous applications and device designs frequently necessitate customer-specific adaptations.

In addition to our green, unlabeled, and fully assembled standard products, we can provide versions that are tailored to your specific needs.




COMBICON control connectors


The variety of products in the COMBICON control connector range offers an almost infinite number of connection options. Product versions include not only multi-position PCB connections with wave soldering, THR or press-in technology, but also feed-through versions and DIN-rail mountable plug-in connections.

Connectors with screw, spring-cage , crimp or insulation displacement contacts enable universal conductor connection without changing the PCB layout or housing geometry.

Each of the three COMBICON types with 2.5 mm to 7.62 mm maximum pitch (MICRO, MINI, and CLASSIC) offers optimum space savings, dielectric strength, and current carrying capacity, which in turn provides maximum flexibility for device development.

Various connectors with screw or spring-cage connection
Various connectors with screw or spring-cage connection



Customer-specific requirements for COMBICON control connectors


Color versions of the MSTBVA 2,5 header
Color versions of the MSTBVA 2,5 header
In addition to the standard product range comprising green, unlabeled, fully assembled standard products with pure tin-plated contact systems, the connection method can be individually tailored to your application.



Technologies, mounting types, and features


The general product details and specifications are grouped together to provide basic information.

The focus is on the various mounting types and connection methods, the possible contact systems, and information about Ex approvals.

Method of operation of a screw connection with tension sleeve technology
Method of operation of a screw connection with tension sleeve technology



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00