EMG system component housing

The EMG product range comprises device widths from 10 mm to 150 mm. The fine grading of types allows the housings to be adapted optimally to the required PCB surface and to the required number of connection positions.


Transparent or opaque green covers protect the internal electronic system against being touched or getting dirty. The cover is mounted by simply snapping it on.

Four different cover heights allow even the module heights to be adapted to the space requirements of the electronic system optimally. The integrated base latch guarantees convenient and safe mounting on DIN rails as per EN 60715.

EMG system component housing from Phoenix Contact



The EMG.LG standard versions have been designed for solid 2.5 mm² screw connections with 5 mm pitch. Housing designs with open terminal space for free assembly, housing sets including connection method or assembly modules with integrated connection method and PCB complete the range.


Customer-specific housing solutions

The "Solution Center HOUSING" can provide expert support for customer-specific housing solutions. Use the following form to contact us.


Further information and services related to this article