Product overview



Connection method for MCR technology - COMBICON control


The COMBICON control product range comprises PCB terminal blocks (PCB connection terminal blocks) and connectors for MCR technology.

Their versatile design makes them ideal for a wide range of applications in industrial electronics.

The product range offers various features and conductor connection options with 2.5/2.54 mm to 7.62 mm pitch.

The PCB terminal blocks are designed for currents up to 41 A and voltages up to 630 V. The connectors feature a rated voltage of up to 630 V and a current carrying capacity of up to 12 A.

COMBICON control PCB terminal blocks and connectors
COMBICON control PCB terminal blocks and connectors



Connection method for power electronics - COMBICON power


COMBICON power is the PCB terminal block and connector range for PCB connections from 16 A to 125 A.

Whether used in frequency inverters or power supply units and chargers, to control wind power generators or connect solar equipment, to operate electric vehicles or simply to connect power PCBs: COMBICON power provides the perfect connection for power electronics.

COMBICON power power connectors
COMBICON power power connectors



Connection method for building communication systems and telecommunications - COMBICON compact


The COMBICON compact product range comprises solutions with spring-cage and screw connection methods for virtually all applications in building automation and telecommunications.

The products are particularly space saving thanks to their compact external dimensions. In addition, our terminal blocks feature impressive functional design and intelligent material selection.

This product range includes terminal blocks with 2.5 mm to 7.5 mm pitch and, depending on the version, offers space for conductor cross-sections up to 4 mm².

COMBICON compact product overview
COMBICON compact product overview



19" connection elements - COMBICON 19 inch


The 19" connection elements include plug-in card blocks and socket strips with screw and spring-cage connection.

The plug-in card blocks for connectors according to IEC 60 603-1/DIN 41617 and IEC 60603-2/EN 60603-2 can be used to mount single or double European-format cards at any location in the control cabinet and wire them via a screw connection.

The socket strips with screw or spring-cage connection on the back have been developed specifically for use in 19" assemblies. They are suitable for type D or F 32-pos. pin strips according to IEC 60603-2/EN 60603-2.

SKBI plug-in card blocks
SKBI plug-in card blocks



Electronic housing - COMBICON housing


Phoenix Contact component housing transforms the assembled PCB into a contact and dust-proof electronic module.

The housing is mounted on the 35 mm EN DIN rails used as standard in control cabinet engineering. Apart from a few exceptions, the connection terminal blocks can be fitted and machine-soldered during PCB assembly.

Panel mounting bases from Phoenix Contact consist of modular components, which form a DIN-rail mountable chassis for accommodating assembled PCBs.

The surface of the PCB is freely accessible, which makes the panel mounting bases particularly suitable for bulky elements, manually operated components, as well as screw and plug-in connectors.

Electronic housing product overview
Electronic housing product overview



Feed-through terminal blocks for high-current applications - CLIPLINE HDFK


Feed-through terminal blocks from Phoenix Contact are used wherever currents of different magnitude have to be led through a panel. They are available in three designs:
  • To snap into the housing panel
  • Molded for fully insulated transformers and filter modules
  • As feed-through terminal blocks for high currents
HDFK feed-through terminal blocks
HDFK feed-through terminal blocks



Connection method for IP65/IP67


When it comes to device connection for a higher protection class, Phoenix Contact offers a comprehensive and innovative range of rugged device connectors for the IP6X world.

Find the right connector for signal, data, and power transmission to suit your application.

VARIOCON device connectors
VARIOCON device connectors



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00