HIGHLIGHTS 2011 - Innovations for your success
Experience outstanding products and solutions from Phoenix Contact. These innovations are consistent with our mission of creating progress with innovative and inspiring solutions.
Hinweis
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y
Here we would like to present you a video. Adobe Flash Player is required to view this video. You might need to adjust some settings in your browser if you have alreadinstalled Flash Player.y

Power supply units
The QUINT POWER product range offers functionality at the highest level. With three new device series, they are setting the standard in their class.
Energy data acquisition
From network-capable EMpro measuring devices to data logger kits - start your energy efficiency program now and lower your energy costs!
Industrial modems
With the Industrial Modem Line, you will gain optimum remote access from analog to 3G, whether it's efficient remote maintenance, continuous data acquisition or automatic alarm generation.
Universal isolating amplifiers
Maximum reliability and safety for your systems: isolate, filter and amplify analog signals for your systems with absolute safety using the MACX Analog signal isolating amplifiers.
Process fieldbus
Significantly increase the availability of your processes with the first single-channel fieldbus barriers and redundant power supply units.
WirelessHART
Extend your process instruments with WirelessHART. WirelessHART is the perfect solution for wireless applications in process technology.
Compact controller system
Easy Automation now includes numerous remote control protocols and also supports easy device connection via Modbus/TCP, CAN, and PROFIBUS.
Distributed safety solution
Your remote safety solution works with SafetyBridge technology. Safe without safety controller - in even more networks. Now with more power in the logic module and new distributed output modules.
Small box PC and new PLC software
With the new software PLC, your Valueline IPC can now also perform control tasks and become a powerful IPC. The portfolio has been expanded by a small, extremely rugged box PC. This industrial PC stands up to even broader temperature ranges.
Fastest IP20 I/O system
Axioline is the world's first realtime I/O system for future-oriented IT-powered automation networks. Axioline is quick as regards response time, rugged in terms of its design and mechanics, and easy to operate.
Lightning current measuring system
You are informed immediately online of lightning strikes in your system and benefit from the option of preventive maintenance. You can thus be flexible in determining whether any checks or maintenance are required.
High power lightning arresters
New standards in surge protection: the new type 1 arrester POWERTRAB PWT protects your power supply units. It is free of line follow current and leakage current.
Industrial Ethernet
Many new Ethernet products for applications in the field: space-saving M8 cables, power and data combined in M12 hybrid plug-in connectors, a new IP67 switch as well as corresponding connection options for PROFINET.
Outdoor cabling
The new M12 outdoor range is particularly well-suited to outdoor use under adverse conditions. The industry's tried and tested M12 connection technology is now suitable for applications, for example, in infrastructure or agricultural machinery and special vehicle construction.
Hybrid plug-in connectors
New solutions for connecting inverters and motors: IPC 35 plug-in connectors for PCB connection up to 125 A. The DUPLICON hybrid motor plug-in connector with easy push-in connection combines power and signals in one housing.
Marking systems
THERMOMARK LINE is a new, user-friendly marking system. Now it's even faster and easier to print labels, plastic labels, and shrink sleeves.
Push-in modular terminal blocks
The push-in connection method enables quick and easy wiring for modular terminal blocks, even when space is limited. Push-In Technology modular terminal blocks are more compact than ever before.
Push-in installation terminal blocks
The new push-in installation terminal blocks are characterized in particular by user-friendly wiring as well as significantly improved marking options.
Push-in PCB terminal blocks
With the new push-in PCB terminal blocks for electronics housing, you can connect stranded and solid conductors quickly and easily.
Compact plug-in connectors
The new miniature plug-in connectors with fast connection and the modular M12 flange plug-in connectors make devices even more compact and wiring even faster.