VARIOFACE system cabling for Emerson DeltaV
In addition to offering interfaces for I/O modules via conventional screw connections, DeltaV process control also allows you to connect modules quickly and with polarity reversal protection via so-called "mass termination blocks". These I/O modules are connected via flat-ribbon cable plug connectors.
The "mass termination blocks" are available in four versions depending on the module:
- With a 10-pos. flat-ribbon cable strip,
- With a 16-pos. flat-ribbon cable strip,
- With a 24-pos. flat-ribbon cable strip,
- With two 20-pos. flat-ribbon cable strips.
Phoenix Contact also supplies the appropriate components for these versions, e.g. preassembled system cables and interface modules.

System cables
The system cables have plug connectors at both ends and are available in all lengths. Tested and coded, wiring faults are almost impossible.

Controller boards
The controller boards are used as modular terminal blocks. The product spectrum ranges from simple 1:1 interface modules to fuse modules and relay modules. A wide field of applications can thus be covered.

VARIOFACE system cabling means:
- Fast assembly
- Fault-free connection
- Clearly structured wiring
- Pluggable components
- Preassembled system cables
- Download Flyer "Easy DeltaV Connection", English (3,84 MB)
- Download Manual "Easy DeltaV Connection", English (3,70 MB)